Specifications
General Specifications | ||
---|---|---|
Interfaces Ethernet Ethernet (PoE) power serial |
- - - - - |
- 5 5 1 1 (HBM use only) |
Supply voltage range | VDC | 10 ... 36 (24 V nominal (rated) voltage) |
Supply voltage interruption (maximum at 24V) | ms | 12.5 (with 8W PoE) |
Maximum current consumption | A | 10 |
Power consumption (at 24 V) zero ports connected, no PoE ten ports connected, no PoE ten ports connected, five PoE ports at 15.4 W |
- W W W |
- 9.5 14.5 91.5 |
Ethernet (data link) protocol connection crossover maximum cable length |
- - - - m |
10Base-T/100Base-TX/1000Base-T TCP/IPv6 or TCP/IPv4 M12 X-code shielded twisted pair cable (CAT-5E) Auto MDI/-X 95 at -40 °C, 85 at 20 °C, 75 at 75 °C1) |
Precision timing protocol (PTP) device type sync event protocol accuracy |
- - - - ns |
Version 2 (IEEE 1588) end-to-end transparent clock 2 step (default) IPv6 multicast < 200 |
Power over Ethernet (PoE) maximum power per port voltage (nominal) classification wiring (alternative b) |
- W V - - |
IEEE 802.3af 15.4 55 auto blue/white blue (pins 7 and 8) = DC+ brown/white brown (pins 5 and 6) = DC- |
Operating temperature range nominal PoE de-rating maximum temperature PoE Off 2) maximum temperature at 0 ... 25 W PoE maximum temperature at 25 ... 45 W PoE maximum temperature at 45 ... 65 W PoE |
- °C [°F] - °C °C °C °C |
- -40 ... +80 [-40 ... +176] dew point resistant - 80 75 70 65 |
1) Based on shielded cable lengths. Cable lengths up to or over 100 m possible using unshielded cable.
2) When the EX23-R is powered up, the PoE power supply is initially off and stays off until a PoE device is connected. Once any PoE device is connected, the PoE power supply stays on until the EX23-R is powered down (even if all PoE devices are disconnected from the EX23-R).
General Specifications (continued) | ||
---|---|---|
Operating temperature range (continued) altitude de-rating (PoE Off) maximum temperature at 0 m maximum temperature at 1500 m maximum temperature at 3000 m maximum temperature at 4500 m maximum temperature at 6000 m |
- - °C °C °C °C °C |
- - 80 72.5 64.25 55.25 44 |
Storage temperature range | °C [°F] | -40 ... +85 [-40 ... +185] |
Protection class | - | III |
Degree of protection | - | IP65/IP67 per EN 60529 |
EMC requirements | - | CE conformity test per EN 61326-1:2005 |
Mechanical test vibration acceleration duration frequency shock acceleration pulse duration number of impacts |
- - m/s2 min Hz - m/s2 ms - |
- accord. MIL-STD202G, Method 204D, Test condition C 100 450 5 ... 2,000 accord. MIL-STD202G, Method 213B, Test condition B 75 6 18 |
Load dump | - | ISO 16750-2:2010 Test B 63 Vpeak |
Dimensions (H x W x D) | mm | 80 x 205 x 140 |
Weight | g [lb] | 2,375 [5.24] |