Module transducer overview

  Transducer CX23‑R MX840B‑R MX878B MX1615B‑R MX1615B MX1601B‑R MX1601B MX1609B‑R MX1609KB MX411B‑R MX460B‑R MX471B‑R MX471B EX23‑R Wiring diagram
  Channel count - 8 8 16 16 16 16 16 16 4 4 4 4 10  
  Sample rate (kS/s) - 40 - 20 20 20 20 0.6 0.6 100 40 - - -  
Strain gage, full bridge
six-wire configuration
                   
Strain gage, half bridge
five-wire configuration
                   
Strain gage, quarter bridge
three- or four-wire configuration
      ●  *
3-wire only
              ●  *
3-wire only
       
Inductive full bridge                        
Inductive half bridge                        
LVDT
(linear variable differential transformer)
                         
Piezoresistive transducer                        
Potentiometric transducer                      
Voltage,
60 V, 10 V, 100 mV
   
60 V only

60 V only
   
10 V only
       
Current-fed piezoelectric transducer
(IEPE, ICP®)
      ●             ●       ●           ●          
Current, 20 mA                    
Resistance
or resistance-based measurements
                     
Resistance thermometer (RTD),
PT100 or PT1000
   
PT100 only

PT100 only
                 
Thermocouple, K‑type       ●                      
Digital input, static                          
Digital output, static                          
Frequency / pulse counter
(timer, TTL)

connectors 5‑8
                     
Incremental encoder
(timer, TTL)

connectors 5‑8
                     
Torque / speed  
connectors 5‑8
                     
SSI protocol       ●  
connectors 5‑8
                       
CAN bus
database or raw message
    ●  
connector 1
                    ●  §
database only
    ●  §
database only
 
GPS                            
Camera,
Axis network cameras

via EX23‑R
                       
eDAQ sync                            
Data recording                            
Frequency, differential without directional signal                        
Frequency, differential, with directional signal                        
Frequency, single‐pole, without directional signal                        
Frequency, single‐pole, with directional signal                        
Encoder and pulse encoder, differential                        
Encoder and pulse encoder, single‐pole                        
Passive inductive encoder                          
PWM - Pulse width, pulse duration, period duration                          
PWM - Pulse width, pulse duration, period duration, single‐pole                          

* Use quarter bridge adapter 1-SCM-R-SG1000-2, 1-SCM-R-SG120-2 or 1-SCM-R-SG350-2.
Use ODU 14-pin to BNC adapter 1-KAB430-0.3.
Use thermocouple adapter 1-SCM-R-TCK-2.
§ Including support for CCP/XCP-on-CAN.