System information
The information is for support purposes, but may be useful to authorized users.
Module: A unique identifier for the main processor, which also shows in the Hardware and Edit Channel dialogs.
Serial number: This is a unique identifier assigned at the factory, which aligns with the Module identification and MAC address.
IP address: The address for the main processor, useful for connection by a PC through a local network. See Networks about IP address setup.
MAC address: This is a unique identifier for the main processor, used as a network address for most IEEE 802 network technologies, including Ethernet and Wi-Fi.
Power switch state: This may be enabled or disabled. Control of this state is done in the Hardware page. See Hardware > Controlling a module.
Firmware version: This is the firmware version installed on the main processor. See Firmware about updating the firmware from www.hbm.com.
FPGA version: This information is shown for support purposes. This is updated, if necessary, with a firmware update.
PM version: This information is shown for support purposes. This is updated, if necessary, with a firmware update.
Clock regulation: This may be regulated internally, use the local time of the connected PC or be set manually. See Date and time about setting clock regulation.

See CX23-R status LEDs about information shown by the LED states.

A system channel for each Health option may be created for a test. See Interface tour and User preferences for information about seeing status information in the status bar at the bottom of the web interface window.
CPU Usage: This shows the processing load on the main processor's CPU.
Temperature: This shows the temperature of the unit.
Storage: This shows total available storage and storage that is free.
Memory: This shows the amount of memory being used by the unit with respect to its total memory.

System power information is shown here. A system channel for each option may be created for a test.

Use this button to download the main processor's calibration certificate (an Acrobat pdf) to a connected PC.

Use this button to download current release notes (an Acrobat pdf) to a connected PC. These notes are updated in each firmware version.