WGX Wall or DIN rail-mount basic device WGX Wall or DIN rail-mount basic device | HBM
  • Wall or DIN rail-mount basic device for 5 PMX modules for up to four measurement or two I/O modules and one real-time Ethernet fieldbus module
  • Max. 16 measurement inputs with 24-bit A/D converter and up to 38.4 kHz sampling rate per channel 
  • 32 real-time calculation channels with peak/limit values and mathematical and scientific functions
  • All measurement and calculation signals can be used in parallel via fieldbus or Ethernet interface or are available for further signal processing via the PX878 analog outputs
  • Short setup time and test cycles thanks to up to 1000 parameter sets/measurement programs stored in the PMX
  • USB 2.0 host interface for reset of device parameters, network settings and user passwords (data storage and monitoring soon available)
  • Integrated, password-protected 3-level user interface (worker/service/administrator)

Module WGX001 with additional CODESYS Soft PLC (IEC61131-3)

Identical with WGX002, however, with additional CODESYS Soft PLC (IEC61131-3) as well as web visualization and CANopen (ISO11898) interface

CODESYS: CODESYS Runtime license already stored in the device, CODESYS software V3.5, PMX package and example on CD included in scope of supply
Available memory in the PMX: 10 MB RAM, 100 MB Flash memory
Up to 100 tasks can be used with 300 Hz timer resolution, i.e. timer-controlled tasks up to 3.33 ms

Up to 30 CODESYS channels can be used directly in the PMX for further processing or output, depending on the hardware configuration

CANopen: In combination with CODESYS, the PMX can be operated as CANopen master or CANopen slave via the CANopen interface. All CANopen based sensors and field modules can be integrated.

Product literature

Título / DescriçãoIdioma
Data Sheets
PMX - Caractéristiques techniques French
PMX - Data Sheet English
PMX - Datenblatt German
PMX - Folha de dados Portuguese
PMX - Hoja de características Spanish
PMX - Prospetto dati Italian
PMX - Технический паспорт Russian
PMX - 데이터 시트 Korean
PMX - データシート Japanese
PMX - 數據表 Chinese
Catálogos
PMX - Brochure English
PMX - Brochure French
PMX - Broschüre German
PMX - Folheto Portuguese
PMX - Folleto Spanish
PMX - Opuscolo Italian
PMX - брошюра Russian
PMX - 브로셔 Korean
PMX - ブローシャー Japanese
PMX - 小冊 Chinese
Manuais de Operação
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
PMX - Bedienungsanleitung German
PMX - Operating Manual English
Quick Start Guides
PMX - Quick Start Guide English, German
Instruções de segurança
PMX - Safety Instructions French, German, English
Certificados
PMX - Ethernet/IP-Certificate English
PMX - ProfiNet-Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable)- Declaração de conformidade Multi idiomas
PMX - Declaração de conformidade UE Multi idiomas
PMX - Product-Type Pattern Approval Russia Russian
Tech Notes
PMX TechNotes

This is a collection of technical application reports for typical requirements around PMX. They show a step-by-step solution up to the running project in PMX.
Available languages: German, English and French.

  • PMX with Codesys and Codesys WebVisualisation
  • PMX as CANmaster and CANslave (read/write CAN messages)
  • PMX with IEPE-sensors, T40 or T210 torque-sensors, Piezoelectrical-sensors
  • Read sensor signals via CAN, e.g. torque/speed (T12), temperature, climate
  • PMX with calculated channels:
    • Event-counter, X-borders, tolerance-band, tolerance-windows, result-force
    • Mechanical work, stress-analysis
    • Combined trigger output
    • 6x6 Matrix-compensation (noise reduction for Multi-Component sensors)
    • PID-regulator, PT100-measurement
    • Torsional Vibration with T40/T12/T10 and CASMA-filter
  • PMX integration in a PC-network (Windows or Linux)
    • Using the PMX dotNET-API
    • Using the PMX command-set under LabView
    • Using PMX together with catman for DAQ and Cloud and PowerBI applications
  • PMX integration in an automation-network
    • EtherCat and TwinCAT(Beckhoff)
    • ProfiNet (Isonchronus-Real-Time (IRT) and Simatic-manager (TIA-portal, Siemens)
    • Ethernet/IP and RSLogix (Rockwell Automation)
  • PMX with internal Dats-Storage or on USB-Stick
  • PMX with internal Object-Dictionary and device-to-device communication

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.
The examples do not imply any warranty or guarantee.

Multi idiomas
HBMshop Veja preços, disponibilidade e obtenha uma cotação.