MGCplus: 数据采集的全能选手
无论是校准,材料还是疲劳测试,MGCplus 数据采集系统都能满足您的要求。已经有 25 年历史了。它能采集力,应变,位移,扭矩,电压,电流,温度和多种其他传感器的测试数据。功能强大,兼容性高,MGCplus 是全球最受欢迎的数据采集系统之一。不仅是在 MGCplus 自身系统内,并且确保从传感器到软件的整个测量链的可靠兼容性。
无论是校准,材料还是疲劳测试,MGCplus 数据采集系统都能满足您的要求。已经有 25 年历史了。它能采集力,应变,位移,扭矩,电压,电流,温度和多种其他传感器的测试数据。功能强大,兼容性高,MGCplus 是全球最受欢迎的数据采集系统之一。不仅是在 MGCplus 自身系统内,并且确保从传感器到软件的整个测量链的可靠兼容性。






MGCplus, HBM 高精度传感器和数据采集软件 catman 可组成可扩展到 20,000 通道的高精度测量链。


高可靠测量值保证:
在视频中,您可以看到,当使用 MGCplus 测量高应变时,如何轻松地补偿非线性。
数千个测量通道一目了然:
本视频向您展示了如何使用 HBM Catman Enterprise软件设置并可视化测量通道。

More than just a gateway to the PC — a smart processor:

The optimal solution for particularly fast and precise data acquisition that offers the following features:

The perfect solution for high channel counts and a wide range of sensors:

*on request
catman Enterprise Data Acquisition Software

catman software from HBM bundles perfectly with MGCplus. The software allows a remarkable visualization of your sensor and digital data, stores data in a robust binary format, can be automated, analyses data on the fly or in post-process mode and generates test reports.
| 主题/描述 | 语言 | 产品 | 语言 | 内容类型 |
|---|---|---|---|---|
| 技术参数表 | ||||
| MGCplus - 數據表 | Chinese | |||
| MGCplus - Caractéristiques techniques | French | |||
| MGCplus - Data Sheet | English | |||
| MGCplus - Datenblatt | German | |||
| CAD Step Files | ||||
| MGCplus - CAD Download (Step File) | 多语言 | |||
| 选型手册 | ||||
| MGCplus - Brochure | English | |||
| MGCplus - Broschüre | German | |||
| 操作手册 | ||||
| HBM Common API - User Manual | English | |||
| HBM LabVIEW Driver - User Manual | English | |||
| MGCPlus - 操作說明 | Chinese | |||
| MGCPlus - Bedienungsanleitung | German | |||
| MGCplus - Manuel d'emploi | French | |||
| MGCPlus - Operating Manual | English | |||
| ML70B - Bedienungsanleitung | German | |||
| ML70B - Operating manual | English | |||
| ML71B - Bedienungsanleitung | German | |||
| ML71B - Manuel d’emploi | French | |||
| ML71B - Operating Manual | English | |||
| ML71BS6 - Bedienungsanleitung | German | |||
| ML71BS6 - Operating Manual | English | |||
| ML77B - Bedienungsanleitung | German | |||
| ML77B - Manuel d’emploi | French | |||
| ML77B - Operating Manual | English | |||
| ML78B - Bedienungsanleitung | German | |||
| ML78B - Manuel d’emploi | French | |||
| ML78B - Operating Manual | English | |||
| VT814i + VT810/815i - Operating manual | English, German | |||
| 附件 | ||||
|
Kab 11/00-24 - Data Sheet
(Accessory cable for MGCplus VT distributor boards) | English | |||
|
Kab 11/00-24 - Datenblatt
(Zubehör-Kabel für MGCplus VT-Verteilertabletts) | German | |||
| 驱动 | ||||
|
DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. Date: 02/2020
|
Version: 1.2.0
|
Size: 67 MB
| 多语言 | |||
|
HBM Common API 5.0
The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus. Date: 01/2020
|
Version: 5.0
|
Size: 27 MB
| 多语言 | |||
|
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. Date: 01/2017
|
Version: 3.0
|
Size: 11 MB
| 多语言 | |||
|
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. Date: 01/2017
|
Version: 3.0
|
Size: 12 MB
| 多语言 | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable)- 符合性聲明 | 多语言 | |||
| MGCPlus - EU Declaration of Conformity | 多语言 | |||
| MGCplus - Product-Type Pattern Approval Russia | Russian | |||
| 固件 | ||||
|
MGCplus CP52 Firmware
Firmware package for CP52 Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher Date: 10/2019
|
Version: 5.6.1.6615
|
Size: 26 MB
| 多语言 | |||
| 软件 | ||||
|
MGCplus / Spider8 USB Driver
The USB driver supports the USB interface of MGCplus CP42/CP22 and the HBM USB adapter for MGCplus CP32 and Spider8. PC operating system: Windows XP, Vista, 7, 8, 10 (32-bit and 64-bit). For Spider8: Windows 7/8/10 requires Firmware version P1.70 or higher. Date: 05/2013 | Version: 3.3.3.2 | Size: 933 KB | 多语言 | |||
|
MGCplus Command Set
Date: 10/2005 | Version: EXT051010 | Size: 2 MB | 多语言 | |||
|
MGCplus CP42 Measurement Data and MatLab
MatLab M-file for file import of CP42 measurement files directly into MatLab. The M-file was developed and tested with MatLab 6.5. CP42 measurement data in 4 byte INT format (Intel) can be imported. Supported time formats: MGCplus device time (64 bit) and NTP time format (64 bit). You can also import measurement files without time channel. Access to status information of every measurement value is possible. Date: 05/2004 | Version: 1.04 | Size: 219 KB | 多语言 | |||
|
MGCplus Firmware
Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:
Date: 06/2018 | Version: 3.34 zhx | Size: 16 MB | 多语言 | |||
|
MGCplus MGCpLoad
MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10. Date: 03/2017 | Version: 3.5.7 | Size: 1 MB | 多语言 | |||
|
MGCplus ML71 CAN
ML71 CAN database for SAE J1939. Date: 11/2000 | Version: P1.20 | Size: 5 KB | 多语言 | |||
|
MGCplus ML77 GSD Editor
GSD Editor for ML77(B). Date: 03/2003 | Version: V1.2.1 | Size: 5 MB | 多语言 | |||
|
MGCplus ML77 Profibus DP
PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file. Date: 05/2006 | Version: 2.17 | Size: 12 KB | 多语言 | |||
|
MGCplus Source code (GPL)
Date: 10/2011 | Size: 88 MB | 多语言 | |||
|
MGCplus System CD
English | Deutsch Includes MGCplus Assistant (version 4.1.0.42) Date: 11/2018 | Version: 4.1.0.42 | Size: 369 MB | 多语言 | |||