MGCplus | 数据采集系统 | DAQ MGCplus | 数据采集系统 | DAQ | HBM

MGCplus: 数据采集的全能选手

无论是校准,材料还是疲劳测试,MGCplus 数据采集系统都能满足您的要求。已经有 25 年历史了。它能采集力,应变,位移,扭矩,电压,电流,温度和多种其他传感器的测试数据。功能强大,兼容性高,MGCplus 是全球最受欢迎的数据采集系统之一。不仅是在 MGCplus 自身系统内,并且确保从传感器到软件的整个测量链的可靠兼容性。

可靠

  • 超过25年的服务和支持经验
  • 高动态直流放大器和高精度载频放大器
  • 内置自动校准 (AutoCal) 确保长期稳定性

可升级

  • 模块化系统,满足多种应用要求
  • 最大可扩展到  20,000 通道
  • 独立 USB 数据存储

全能

  • 可采集所有物理量多通道放大器
  • 显示和控制面板,无需软件操作
  • 三个独立采样率同步并行测量

大通道测量链

MGCplus,  HBM 高精度传感器和数据采集软件 catman 可组成可扩展到 20,000 通道的高精度测量链。


典型应用

 实验室和测试台测试


MGCplus 视频

 

高可靠测量值保证:

在视频中,您可以看到,当使用 MGCplus 测量高应变时,如何轻松地补偿非线性。

 

数千个测量通道一目了然:

本视频向您展示了如何使用 HBM Catman Enterprise软件设置并可视化测量通道。


系统部件

MGCplus 采用模块化设计,具有极高的灵活性。只需几个简单的步骤,MGCplus 即可适应特定的任务。系统由以下组件组成:

  • 台式外壳或机架
  • 通信处理器
  • 测量放大器
  • 连接板

选择您所需的系统部件

communication processor left angle picture

Communication Processor

More than just a gateway to the PC — a smart processor:

  • Compatible with CP42
  • PTPv2 synchronization
  • Supports up to 128 or 512 (CAN/CANHEAD) measurement channels
  • Multi-client operation
  • Two native Ethernet interfaces
  • Enhanced connectivity through HBM device scan functionality and DHCP
  • Sampling rate trigger with internal circular buffer
  • Digital I/Os allow triggering of a stand-alone measurement
  • Stand-alone data recording with USB mass storage devices

HBMshop

single-channel amplifier modules front angle picture

Single-Channel Amplifier Modules and Connection Boards

The optimal solution for particularly fast and precise data acquisition that offers the following features:

  • Up to 19.2 kS/s maximum sample rate per channel
  • 24-bit analog-to-digital converter
  • Digital filters (Bessel and Butterworth)
  • Accuracy class of up to 25 ppm
  • Robust connectors
  • 4 limit switches
  • 2 peak-value memories
  • 2 analog outputs
  • Different models for bridges (strain gauge and inductive), voltage, current, torque, rotational speed, and pulse counting

HBMshop

multi-channel amplifier modules front angle picture

Multi-Channel Amplifier Modules and Connection Boards

The perfect solution for high channel counts and a wide range of sensors:

  • 4 or 8 measurement channels per module
  • Up to 2.4 or 4.8 kS/s maximum sample rate per channel
  • 24-bit analog-to-digital converter
  • Digital filters (Bessel and Butterworth)
  • Accuracy class of up to 100 ppm
  • Robust connectors
  • 4 limit switches
  • Different models for bridges (strain gauge and inductive), LVDTs, thermocouples, Pt100, resistors, potentiometers, voltage, current, IEPEs, torque, rotational speed, and pulse counting

HBMshop

 

 

special function modules front angle picture

Special Function Modules

  • Special function modules are available for use in specific measurement tasks such as:
  • CAN bus acquisition and output*
  • Measured data output on PROFIBUS and MGCplus control by PROFIBUS
  • Analog output of measured values from other modules
  • Digital output of the limit value information from individual channels or logical connections of up to 120 channels
  • Reception of remote control commands
  • Analog output of up to 10 different curves
  • Supply and administration of CANHEAD amplifier modules

*on request

HBMshop

catman enterprise software picturecatman Enterprise Data Acquisition Software

catman Enterprise is the best choice for tests with up to 20,000 measurement channels and therefore ideal for aerospace applications.  

  • Ideal choice for high channel counts and large data volumes
  • Client-server-architecture to share live data worldwide
  • One-click function check for all strain gauge channels
  • Individual visualization options: prediction lines, load levels, etc.

 

Learn more HBMshop



catman Data Acquisition Software

catman software from HBM bundles perfectly with MGCplus. The software allows a remarkable visualization of your sensor and digital data, stores data in a robust binary format, can be automated, analyses data on the fly or in post-process mode and generates test reports.

  • Visualization of measurement data
  • Online analysis through powerful math library
  • Store and export data in various formats
  • Analysis of data
  • Reporting

 

Learn more HBMshop

MGCplus 产品资料和下载

主题/描述语言
技术参数表
AP816i - Datasheet (Supplement) English
MGCplus - 數據表 Chinese
MGCplus - Caractéristiques techniques French
MGCplus - Data Sheet English
MGCplus - Datenblatt German
CAD Step Files
MGCplus - CAD Download (Step File) 多语言
选型手册
MGCplus - Brochure English
MGCplus - Broschüre German
操作手册
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
MGCplus - Bedienungsanleitung German
MGCplus - Operating Manual English
ML70B - Bedienungsanleitung German
ML71B - Bedienungsanleitung German
ML71B - Manuel d’emploi French
ML71B - Operating Manual English
ML71BS6 - Bedienungsanleitung German
ML77B - Bedienungsanleitung German
ML77B - Manuel d’emploi French
ML77B - Operating Manual English
ML78B - Bedienungsanleitung German
ML78B - Manuel d’emploi French
ML78B - Operating Manual English
VT810/815i - Operating manual English, German
附件
Kab 11/00-24 - Data Sheet

(Accessory cable for MGCplus VT distributor boards)

English
Kab 11/00-24 - Datenblatt

(Zubehör-Kabel für MGCplus VT-Verteilertabletts)

German
驱动
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
Related Documents: Release Notes

多语言
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 05/2020  |  Version: 1.2.1  |  Size: 66 MB
Related Documents: Release Notes

German
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

多语言
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

多语言
Declaration of Conformity
1-KAB, K-KAB (cable)- 符合性聲明 多语言
MGCplus - EU Declaration of Conformity 多语言
其他
ML38B Calibration Supplement

Information about the polynomial based on the calibration data stored in the ML38B

Information zu dem im ML38B abgelegten Polynom auf Basis der Kalibrierdaten

English, German
固件
MGCplus CP52 Firmware

Firmware package for CP52

Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher

Date: 09/2023  |  Version: 5.8.4.6773  |  Size: 26 MB
Related Documents: Release Notes

多语言
软件
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

多语言
MGCplus Firmware

Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:

  • AB22A / ABX22A Version 5.10
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.26
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.90
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B (RD038) P5.62
  • ML38B (RD38A) P6.02
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.64
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.38
  • ML70B IEC Version V5.14
  • ML71 Version P2.16
  • ML71S6 Version P2.12
  • ML71B Version P5.26
  • ML71BS6 Version P5.26
  • ML74 Version P2.12
  • ML74B Version P5.38
  • ML77 Version P2.24
  • ML77B Version P5.32
  • ML78 Version P2.28
  • ML78B Version P5.36
  • ML85/1 Version P4.15
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.70
  • ML460 Version P5.80
  • ML460 (RD461) Version P6.22
  • ML801 Version P5.54
  • ML801B Version P6.70

Date: 06/2018  |  Version: 3.34 zhx  |  Size: 16 MB

多语言
MGCplus MGCpLoad

MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10.

Date: 03/2017  |  Version: 3.5.7  |  Size: 1 MB

多语言
MGCplus ML71 CAN

ML71 CAN database for SAE J1939.

Date: 11/2000  |  Version: P1.20  |  Size: 5 KB

多语言
MGCplus ML77 GSD Editor

GSD Editor for ML77(B).

Date: 03/2003  |  Version: V1.2.1  |  Size: 5 MB

多语言
MGCplus ML77 Profibus DP

PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.

Date: 05/2006  |  Version: 2.17  |  Size: 12 KB

多语言
MGCplus Source code (GPL)

Date: 10/2011  |  Size: 88 MB

多语言
MGCplus System CD

English | Deutsch

Includes MGCplus Assistant (version 4.1.0.42)

Date: 11/2018  |  Version: 4.1.0.42  |  Size: 369 MB

多语言
HBMshop 立即获取报价,交货周期等