Please note: Clip is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!
Clip——用于工业测量任务的模拟电子
Simply ‘clip on’ and get started! The CLIP analog amplifier comes in a lightweight plastic housing. It is designed for applications in production or test benches, and can be easily installed on DIN rails. CLIP modules have DC or CF supply and can be connected to all strain gauge transducers for measuring force, displacement or torque as well as load cells. Moreover, many modules are available for expansion and individual adaptation to respective applications. CLIP combines quick integration and ease of use, and is a cost-effective solution for reliably acquiring physical quantities in harsh industrial environments.
HBM accuracy class: 0.1
Measuring inputs for many common signals in production and test benches
Optional expansion with: current output, limit switch, tare module

Please note: Clip is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!
DC amplifier for strain gauge full bridges; for static and dynamic measurements (<6kHz); selectable excitation voltage; 0.1 ... 8mV/V measuring range

CF amplifier (600Hz) for strain gauge full bridges; very high zero point stability; up to 4 strain gauge transducers can be operated in parallel; 0.03% typ. linearity error; 0.2 ... 8mV/V measuring range

CF amplifier (4.8 kHz) for inductive half and full bridges; 8 ... 400mV/V measuring range

Dual limit switches with 2 separate inputs; reference voltage adjustable between ?0V and +10V; switching direction, hysteresis and switching time can be selected

Automatic tare and store unit; acquisition of peak values and instantaneous values; envelope curve function selectable

Single and/or dual find stage for +20mA or +4 ...+20mA current output; permissible load resistance <500 Ohm

Power supply for modules (230V, 115V/50 ... 60Hz); up to 4 modules can be connected (15V= / max. 650mA); with overload protection

| 主题/描述 | 语言 | 产品 | 语言 | 内容类型 |
|---|---|---|---|---|
| 技术参数表 | ||||
| Clip - Caractéristiques techniques | French | |||
| Clip - Data Sheet | English | |||
| Clip - Datenblatt | German | |||
| Elettronica-Clip - Prospetto dati | Italian | |||
| 选型手册 | ||||
| Control de procesos industriales con HBM - Folleto | Spanish | |||
| Controle de processo industrial com HBM - Folheto | Portuguese | |||
| Controllo dei processi industriali con HBM - Opuscolo | Italian | |||
| HBM 산업용 공정 제어 - 브로셔 | Korean | |||
| HBM的工业过程控制 - 手册 | Chinese | |||
| HBM工業用プロセス制御 - パンフレット | Japanese | |||
| Industrial process control with HBM - Brochure | English | |||
| Industrielle Prozesskontrolle mit HBM - Broschüre | German | |||
| Le contrôle de process industriel avec HBM - Brochure | French | |||
| 操作手册 | ||||
| Clip - Bedienungsanleitung | German | |||
| Clip - Manuel d'emploi | French | |||
| Clip - Operating Manual | English | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable)- 符合性聲明 | 多语言 | |||
| Clip - EU Declaration of conformity | 多语言 | |||
| 软件 | ||||
|
Clip CAE data for Eplan Electric P8
This project is a macro-project and contains CAE data for Eplan Electric P8. Date: 03/2012 | Version: 1.00 | Size: 17 MB | 多语言 | |||