High-load platform loac cell PW29 for use under extreme environmental conditions

High-load stainless steel platform load cell with degree of protection IP69K

The new type series PW29 from HBM offers platform load cells specially designed for extreme environmental conditions. With the degree of protection IP68/IP69K, these load cells can be used in constantly damp environments and can be cleaned using steam cleaners without any limitations. Under extreme environmental conditions, various commercially available cable protection systems can be mounted on the integrated thread adapter. The PW29 devices are made of high-quality chrome nickel steel and are currently available in 5 maximum capacity steps from 100kg to 1t.

Typical application cases are platform scales in sizes up to 800x800mm. The already robustly constructed PW29 devices are also protected effectively from overloads by an adjustable overload stop. The NMI test certificate and the OIML conformity certificate confirm the high accuracy and the suitability for use of the PW29 in verifiable scales. The products are delivered as standard in the accuracy class C3MR up to a Y-value of 15000.

联系我们 如果您希望与HBM联系,无论是技术问题还是希望进行商务合作或者是产品咨询,我们都将为您服务