Basic XT Iso 1 MS/s Input Card (GN813)

The Basic XT ISO 1 MS/s Input Card (GN813) is no longer offered by HBM.  

Please click here for an overview of all Genesis HighSpeed input cards.

Special features

  • 8 analog channels
  • Unbalanced differential inputs
  • ± 2 V to ± 100 V input range
  • 250 V DC channel to channel Isolation
  • User selectable digital Bessel and FIR filters
  • 1 MS/s sample rate
  • 16 bit resolution
  • 512 MB memory
  • Single isolated BNC for each channel

Product Literature

主题/描述 语言
选型手册
Italian
Chinese
Japanese
French
多语言
German
Download: Technical Article / White Paper
English
其他
多语言
多语言
软件

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
多语言

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
多语言

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
多语言

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
多语言
联系我们 如果您希望与HBM联系,无论是技术问题还是希望进行商务合作或者是产品咨询,我们都将为您服务