高压卡 2 MS/s,增强型数学功能(GN610B) 高压卡 2 MS/s,增强型数学功能(GN610B) | HBM

高压ISO 输入卡:1000V - GN610B,GN611B

已通过高达 6.4 kV测试,加强型隔离技术可进行高达600 V RMS的II类安全测量(IEC61010-1:2010安全标准)。六个隔离的平衡差分输入提供隔离差分输入卡电压范围为 ± 10 mV 到 ± 1000 V。

  • GN610B:18位分辨率,2 MS/s
  • GN611B:18位分辨率,200 kS/s

除了瞬时值,实时周期检测可进行基于周期的实时计算,如所有模拟通道上的真有效值,以及定时器计数器通道上的扭矩、角度和速度。

实时公式数据库计算器选项提供了一套广泛的数学例程,可以解决几乎任何实时数学难题,如获得机械功率和/或多相(不限于三相)电功率(P、Q、S)甚至效率计算。

安全

  • 1 kV RMS CAT IV 探头

  • 5 kV RMS 认证探头

Tested and certified

快速

  • 采用率 0.1 S/s 到 200 kS/S 或 2 MS/s 每通道
  • 18 bit 分辨率
  • 用户可选 模拟/数字 滤波器

高性能

实时

  • 实时公式数据库
  • 基于实时周期计算
  • 实时结果触发

实时计算

产品资料

主题/描述语言
技术参数表
GEN Series GN610B - 数据表 Chinese
GEN Series GN610B - Caractéristiques techniques French
GEN Series GN610B - Data Sheet English
GEN Series GN610B - Datenblatt German
GEN Series GN610B - Hoja de características Spanish
GEN Series GN610B - Prospetto dati Italian
GEN Series GN610B - 데이터 시트 Korean
GEN Series GN610B - データシート Japanese
GEN Series GN611B - 数据表 Chinese
GEN Series GN611B - Caractéristiques techniques French
GEN Series GN611B - Data Sheet English
GEN Series GN611B - Datenblatt German
GEN Series GN611B - Hoja de características Spanish
GEN Series GN611B - Prospetto dati Italian
GEN Series GN611B - 데이터 시트 Korean
GEN Series GN611B - データシート Japanese
KAB2139 - 數據表 Chinese
KAB2139 - Caractéristiques techniques French
KAB2139 - Data Sheet English
KAB2139 - Datenblatt German
KAB2139 - Hoja de características Spanish
KAB2139 - Prospetto dati Italian
KAB2139 - 데이터 시트 Korean
KAB2139 - データシート Japanese
KAB2148 - 數據表 Chinese
KAB2148 - Caractéristiques techniques French
KAB2148 - Data Sheet English
KAB2148 - Datenblatt German
KAB2148 - Hoja de características Spanish
KAB2148 - Prospetto dati Italian
KAB2148 - 데이터 시트 Korean
KAB2148 - データシート Japanese
选型手册
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure French
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive testing - 小冊 Chinese
eDrive testing - Brochure French
eDrive Testing - Brochure English
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - 小冊 Chinese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
安装指南
GEN Series - GN610B/GN611B to Current Transducer Cabling English
快速指南
KAB2139 - 快速指南 English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Declaration of Conformity
1-KAB, K-KAB (cable)- 符合性聲明 多语言
其他
Calibration and Verification Software Version 4.00 GEN series - User Manual English
GEN series Calibration Kit - Data Sheet English
GEN Series GN610(B) / GN611(B) - Tech Note

Tech Note - Isolation and type testing of the GEN series 1 kV input cards GN610(B) and GN611(B)

English
HBMshop 立即获取报价,交货周期等