高效
- 100nm宽调谐范围
- 1, 4 或 8个并行光学连接器
- 单个设备可连接数百个传感器
FS22 光纤解调仪:动态和静态测量
FS22 Industrial BraggMETER 专门用于工业环境中布拉格光栅(FBG)传感器的静态和动态检测。其可以1 S/s或1000 S/s的采样率运行,具体取决于型号。
BraggMETER光纤解调仪适用于高应变和高疲劳应用,测量由多种类型传感器组成的大型传感网络,进行高质量、高可靠性远程测量。采用久经考验的连续激光扫描技术,并包括一个可追踪的参考波长,进行连续校准,以确保系统长期运行的准确性。
工业光纤解调仪是一种经济高效的解决方案,可用于民用、航空、能源和研发领域的实验室测试和现场应用。

多个传感器 同步测量。

恶劣环境下 24/7 全天候工作

通过多个应用均可控制

与 其它HBK 设备和技术进行混合测量
静态 | 动态 | |
采样率 | 1 S/s | 50 S/s, 100 S/s, 200 S/s, 500 S/s, 1000 S/s |
分辨率和稳定性 | < 0.5 pm; 1 pm | < 1 pm; 5pm |
光学检测 | 智能峰值探测算法 | 线性 - 可自定义增益波长 |
格式 | 标准或机架安装 | |
连接器数量 | 1, 4 或 8; FC/APC 或 SC/APC | |
接口和通信 | Ethernet (TCP/IP) ,带 SCPI 命令 | |
软件兼容性 | BraggMONITOR, catman, 驱动 (LabView) | |


| 主题/描述 | 语言 | 产品 | 语言 | 内容类型 |
|---|---|---|---|---|
| 技术参数表 | ||||
| FS22DI Industrial BraggMETER - Caractéristiques techniques | French | |||
| FS22DI Industrial BraggMETER - Data Sheet | English | |||
| FS22DI Industrial BraggMETER - Datenblatt | German | |||
| FS22DI Industrial BraggMETER - データシート | Japanese | |||
| FS22SI Industrial BraggMETER - Caractéristiques techniques | French | |||
| FS22SI Industrial BraggMETER - Data Sheet | English | |||
| FS22SI Industrial BraggMETER - Datenblatt | German | |||
| FS22SI Industrial BraggMETER - データシート | Japanese | |||
| 选型手册 | ||||
| FBG Sensors - 小冊 | Chinese | |||
| FBG Sensors - Flyer | English | |||
| FBG Sensors - Flyer | German | |||
| FBG Sensors - Flyer | Korean | |||
| FBG Sensors - Flyer | Italian | |||
| FBG Sensors - Flyer | Portuguese | |||
| HBM FiberSensing: Lösungen für optische Messungen - Broschüre | German | |||
| HBM FiberSensing: Optical Measurement Solutions - Brochure | English | |||
| HBM FiberSensing: Optical Measurement Solutions - パンフレット | Japanese | |||
| 操作手册 | ||||
| FS22DI Industrial BraggMETER - User Manual | English | |||
| FS22SI Industrial BraggMETER - User Manual | English | |||
| 快速指南 | ||||
| FS22DI Industrial BraggMETER - Quick Start Guide | English | |||
| FS22SI Industrial BraggMETER - Quick Start Guide | English | |||
| 附件 | ||||
| FS Accessoires de liaison - Caractéristiques techniques | French | |||
| FS Linking Accessories - Data Sheet | English | |||
| FS Verbindungszubehör - Datenblatt | German | |||
| FS80/FS81/FS82/FS83 ] リンクの() - データシート | Japanese | |||
| 驱动 | ||||
|
FS22DI LabVIEW Driver
Drivers for FS22 Industrial BraggMETER with Dynamic acquisition rates (up to 1000S/s). Compatible with devices with version 2.0. Date: 07/2017
|
Version: 1.1
|
Size: 437 KB
| 多语言 | |||
|
FS22SI LabVIEW Driver
Drivers for FS22 Industrial BraggMETER with Static acquisition rates (1S/s). Compatible with devices with version 3.0. Date: 02/2018
|
Version: 1.1
|
Size: 579 KB
| 多语言 | |||
| Declaration of Conformity | ||||
| FS22DI_RM - CE Declaration of Conformity | 多语言 | |||
| FS22DI_RM - UKCA Declaration of Conformity | 多语言 | |||
| FS22DI_ST - CE Declaration of Conformity | 多语言 | |||
| FS22DI_ST - UKCA Declaration of Conformity | 多语言 | |||
| FS22SI_RM - CE Declaration of Conformity | 多语言 | |||
| FS22SI_RM - UKCA Declaration of Conformity | 多语言 | |||
| FS22SI_ST - CE Declaration of Conformity | 多语言 | |||
| FS22SI_ST - UKCA Declaration of Conformity | 多语言 | |||
| 其他 | ||||
| FS22DI Industrial BraggMETER (Rack-mountable) - Technical Drawing | English | |||
| FS22DI Industrial BraggMETER (Standard) - Technical Drawing | English | |||
| FS22SI Industrial BraggMETER (Rack-mountable) - Technical Drawing | English | |||
| FS22SI Industrial BraggMETER (Standard) - Technical Drawing | English | |||
| 固件 | ||||
|
FS22SI Firmware
Firmware for the FS22SI BraggMETER Note: This firmware update is only possible for FS22SI Interrogators purchased later than October 2017 (serial number 046 840 200 647 or higher). Date: 08/2020 | Version: 3.9.0 | Size: 79 MB | 多语言 | |||
| 软件 | ||||
|
BraggMONITOR DI
Easy-to-use software for configuration of the device and simple data saving. It is compatible with FS22 Industrial BraggMETER with Dynamic acquisition rates (500S/s or 1000S/s). Allows the control of the interrogator, spectral visualization of the sensor signals, sensor configuration and data archiving. Date: 09/2018
|
Version: 1.8
|
Size: 192 MB
| English | |||
|
BraggMONITOR DI (Japanese)
デバイスの設定やデータ収集をサポートする使いやすいソフトウェア。 FS22 Industrial BraggMETER(サンプリングレート:500S / sまたは1000S / s)と互換性があり、インタロゲータの制御、センサ信号のスペクトル表示に加え、センサ設定やデータ保存が可能。 Date: 09/2018
|
Version: 1.8
|
Size: 192 MB
| Japanese | |||
|
BraggMONITOR SI
Easy-to-use software for configuration of the device and simple data saving. It is compatible with FS22 Industrial BraggMETER with Static acquisition rates (1S/s). Alows the control of the interrogator, including the possibility of using the Smart Peak Detection (SPD), spectral visualization of the sensor signals, sensor configuration and data archiving. Date: 08/2020
|
Version: 2.6
|
Size: 194 MB
| 多语言 | |||
在本视频中,我们将向您展示采用HBK FiberSensings BraggMonitor SI软件配置光纤解调仪。
了解正确配置的所有信息: