QuantumX MX460B QuantumX MX460B | HBM

QuantumX MX460B: 最高达 100 kS/s 的高精度扭矩测量模块

QuantumX MX460B 脉冲和频率测量模块能够高精度采集数字脉冲和频率信号,内部分辨率 100 MHz,采样率高达 100 kS/s, 非常适合用于电驱动和高性能电机开发。QuantumX MX460B 可同步采集多种测量量,包括,转速,扭矩,角度,位置,位移和脉宽等,并且可进行无损数据传输。模块的精度等级高达 0.01,能够提供可靠且可重复的测量结果。

其还提供多种其他功能,包括实时扭振动分析和差分角度计算等。这是非常方便的,例如,需要在测试台负载测试期间进行紧急停机。另外,可通过火线或是 Ethernet 接口,将测量模块集成到现存测量系统中。

  • 精度等级: 0.01
  • 采样率: 最高到 100 kS/s 每通道
  • 接口: Ethernet 和火线

杰出精度

  • 高精度测量, 精度等级高达 0.01
  • 详细的测量结果, 采样率高达每通道 100 kS/s
  • 低噪声,低通滤波 (Bessel, Butterworth, linear phase)
  • 内外差值函数,高分辨率

高精度测量结果, 极高分辨率

多种功能

  • 适用于高达 1 MHz 的数字脉冲和频率信号
  • 转速、扭矩、角度、位置、位移和脉宽等信号采集和优化
  • 有源传感器的供电电压可在 5–24 V 之间选择
  • 内置实时扭转振动分析和差分角度计算功能

适用于有多种测量要求的应用场合。

高连通性

  • 通过 catman 进行角度分析
  • 支持 TEDS 功能
  • 实时数据分析,集成到自动化环境中
  • 多种附件可选, 包括背板, EtherCAT, 或 CAN 模块

实时数据分析和集成到自动化环境中

Download the CAD step files for this product!
QuantumX MX460B CAD step files
QuantumX MX460B Accessories CAD step files

两种型号可选

  • QuantumX MX460B: 4通道高动态数字模块
  • SomatXR MX460B-R: 坚固型4通道高动态数字模块

产品资料

主题/描述语言
技术参数表
QuantumX MX460B - 數據表 Chinese
QuantumX MX460B - Data Sheet English
QuantumX MX460B - Datenblatt German
QuantumX MX460B - データシート Japanese
选型手册
QuantumX - 小冊 Chinese
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
操作手册
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
附件
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Istruzioni di montaggio Italian
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX Portamoduli BPX001 - Informativa Italian
Declaration of Conformity
1-KAB, K-KAB (cable)- 符合性聲明 多语言
QuantumX - EU Declaration of Conformity 多语言
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Tech Notes
TECH NOTE - Analog to Digital Data Path in QuantumX Modules

This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway.

多语言
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

多语言
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

多语言
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop 立即获取报价,交货周期等