SomatXR MX471C-R CAN Bus Module SomatXR MX471C-R CAN Bus Module | HBM

SomatXR MX471C-R: Integrate up to four CAN networks synchronously

The SomatXR MX471C-R CAN bus module allows the simultaneous integration of up to four CAN networks into the SomatXR data acquisition system. This module is the more rugged version of the QuantumX MX471C and is ideal for use in extremely tough conditions, such as vehicle tests in the field and on the test track due to its IP65/IP67 degree of protection and high shock and vibration resistance.

Worldwide unique: The SomatXR MX471C-R integrates any number of CAN nodes into the SomatXR data acquisition system. It enables the synchronous recording of CAN signals and the data provided by analog measurement modules. All the CAN messages can be recorded as a raw-data stream and then decoded in the PC or on the recorder. Alternatively, real-time decoding in the module itself enables the integration of CAN signals into a test bench. The module is compatible with classic CAN, as well as CAN-FD, which is used in modern vehicles to enable the communication of the control units.

Extremely durable

  • IP65/IP67 degree of protection (dust and water)
  • Reliable even in the event of continuous vibration loading up to 10 g
  • Shock-proof up to 75 g
  • Can be used over a broad temperature range of -40 °C to +80 °C

Suitable for use in harsh applications in the field due to its shock resistance and IP65/IP67 degree of protection

Powerful

  • Compatible with many protocols such as CAN FD (ISO CAN FD 11898-1:2015) and classic CAN (CAN 2.0 A/B)
  • A single device for receiving data, changing the data type and compilation, and sending data
  • High data transfer rates of up to 4 MBit/s
  • Easy connection via Ethernet incl. gateway function for other MX modules

Powerful integration providing many protocols and high data rates

Versatile integration

  • Synchronous integration of up to four CAN networks
  • Optimal integration into the SomatXR/QuantumX family
  • Four individually configurable, electrically isolated channels
  • Extensive range of accessories, such as cables, connectors, drivers, and DAQ software

Suitable for demanding tasks due to the simultaneous integration of up to four CAN channels

Download the CAD step files for this product!
SomatXR MX471C-R CAD step files
SomatXR MX471C-R Accessories CAD step files

Technical Documentation

主题/描述语言
技术参数表
SomatXR MX471C-R - Data Sheet English
SomatXR MX471C-R - Datenblatt German
选型手册
SomatXR - Brochure English
SomatXR - Broschüre German
操作手册
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - User Manual English
SomatXR MX-Module - Bedienungsanleitung German
快速指南
SomatXR Rugged DAQ - 快速指南 English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
附件
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
驱动
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents: Release Notes

多语言
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
Related Documents: Release Notes

多语言
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
Related Documents: Release Notes

多语言
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 05/2020  |  Version: 1.2.1  |  Size: 66 MB
Related Documents: Release Notes

German
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

多语言
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

多语言
安全说明
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable)- 符合性聲明 多语言
固件
MX/CX-Module (B version and older)

Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R).

Necessary tools: MX Assistant or catman Easy/AP

Date: 07/2023  |  Version: 4.46.16.0  |  Size: 14 MB
Related Documents: Release Notes EN
Release Notes DE

多语言
MX/CX-Module (C version and MXFS)

Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS.

Necessary tools: MX Assistant or catman Easy/AP

Date: 07/2023  |  Version: 4.46.16.0-C  |  Size: 114 MB
Related Documents: Release Notes EN
Release Notes DE

多语言
软件
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 09/2023  |  Version: 5.6.2  |  Size: 473 MB
Related Documents: Release Notes

多语言
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

多语言
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
Related Documents: Release Notes EN
Release Notes DE

多语言
Tech Notes
SomatXR - Tech Notes English
HBMshop 立即获取报价,交货周期等