电流传感器 电流传感器 | HBM

基于磁通门,非侵入式,隔离电流测量

HBM CTS/CTM 系列电流传感器采用磁通门、闭环技术等工业标准。二次谐波零磁通探测确保了其具有极高的精度和极小的漂移。自身固有的高带宽,因此可以与快速上升时间信号一起使用(通常出现在电驱动或基于逆变器的电功率应用中)。1 HE 机架式接口单元可支持高达6个CT 传感器的的任何组合。. 

高精度

  • ppm 级精度
  • 高带宽
  • 平坦带通特性
  • 高动态响应

尽可能高的精度 - 用于交流或直流信号

容易使用

  • 工业标准 9 针插头
  • 电源尺寸小
  • 大孔径
  • 宽范围工作温度

容易使用 – 安装仅需数分钟

可靠

  • 全铝外壳,抗电磁干扰
  • 状态 LED 灯
  • 防止误用损坏的 ASPC 电路
  • 高过载能力

运行可靠 – 卓越的防止过载和抗电磁干扰能力

我们的电流传感器:

  • 50 A rms 到 1200 A rms  测量范围

  • 1 或 2 ppm 精度

  • - 40°C  +到 85°C 工作温度

  • 完整的解决方案,包括接口单元,连接电缆和负载电阻

  • 接口单元可支持 6 个传感器并供电

HBMshop

电流传感器型号

型号最大电流 AC 最大电流 DC带宽 (-3dB) 比率 孔径
CTS50ID 50 A RMS +/- 75 A1000 kHz 1 : 500 27.6 mm 
CTS200ID 200 A RMS +/- 300 A500 kHz 1 : 500 27.6 mm 
CTS400ID 400 A RMS +/- 600 A 300 kHz 1 : 2000 27.6 mm 
CTS600ID600 A RMS +/- 900 A500 kHz 1 : 1500 27.6 mm 
CTM1200ID*1200 A RMS+/- 1500 A400 kHz1 : 150045 mm
CTM1200ID-CD3000 
带校准绕组
1200 A RMS +/- 1500 A15 kHz1 : 1500 45 mm 

HBM CTS 系列电流传感器 “powered by danisense logo”.

*欲了解详情并订购 CTM1200ID, 请联系 [email protected]

接线方便容易

 

观看视频了解如何将 HBM 电流传感器连接到您的设备或功率分析仪上。

HBM 提供所有附件,包括连接电缆和接口单元 - 其可支持六个电流传感器并供电。

 

电流传感器技术文档

主题/描述语言
技术参数表
CTM1200ID Current Transducer - 數據表 Chinese
CTM1200ID Current Transducer - Caractéristiques techniques French
CTM1200ID Current Transducer - Data Sheet English
CTM1200ID Current Transducer - Datenblatt German
CTM1200ID Current Transducer - Hoja de características Spanish
CTM1200ID Current Transducer - Prospetto dati Italian
CTM1200ID Current Transducer - 데이터 시트 Korean
CTM1200ID Current Transducer - データシート Japanese
CTM1200ID-CD3000 Current Transducer - 數據表 Chinese
CTM1200ID-CD3000 Current Transducer - Caractéristiques techniques French
CTM1200ID-CD3000 Current Transducer - Data Sheet English
CTM1200ID-CD3000 Current Transducer - Datenblatt German
CTM1200ID-CD3000 Current Transducer - Hoja de características Spanish
CTM1200ID-CD3000 Current Transducer - Prospetto dati Italian
CTM1200ID-CD3000 Current Transducer - 데이터 시트 Korean
CTM1200ID-CD3000 Current Transducer - データシート Japanese
CTN1000ID - 數據表 Chinese
CTN1000ID - データシート Japanese
CTS200ID Current Transducer - 數據表 Chinese
CTS200ID Current Transducer - Caractéristiques techniques French
CTS200ID Current Transducer - Data Sheet English
CTS200ID Current Transducer - Datenblatt German
CTS200ID Current Transducer - Hoja de características Spanish
CTS200ID Current Transducer - Prospetto dati Italian
CTS200ID Current Transducer - 데이터 시트 Korean
CTS200ID Current Transducer - データシート Japanese
CTS400ID Current Transducer - 數據表 Chinese
CTS400ID Current Transducer - Caractéristiques techniques French
CTS400ID Current Transducer - Data Sheet English
CTS400ID Current Transducer - Datenblatt German
CTS400ID Current Transducer - Hoja de características Spanish
CTS400ID Current Transducer - Prospetto dati Italian
CTS400ID Current Transducer - 데이터 시트 Korean
CTS400ID Current Transducer - データシート Japanese
CTS50ID Current Transducer - 數據表 Chinese
CTS50ID Current Transducer - Caractéristiques techniques French
CTS50ID Current Transducer - Data Sheet English
CTS50ID Current Transducer - Datenblatt German
CTS50ID Current Transducer - Hoja de características Spanish
CTS50ID Current Transducer - Prospetto dati Italian
CTS50ID Current Transducer - 데이터 시트 Korean
CTS50ID Current Transducer - データシート Japanese
CTS600ID Current Transducer - 數據表 Chinese
CTS600ID Current Transducer - Caractéristiques techniques French
CTS600ID Current Transducer - Data Sheet English
CTS600ID Current Transducer - Datenblatt German
CTS600ID Current Transducer - Hoja de características Spanish
CTS600ID Current Transducer - Prospetto dati Italian
CTS600ID Current Transducer - 데이터 시트 Korean
CTS600ID Current Transducer - データシート Japanese
CTT100ID - 數據表 Chinese
CTT200ID - 數據表 Chinese
CTT50ID - 數據表 Chinese
B06083.pdf Japanese
B06075.pdf Japanese
B06067.pdf Japanese
操作手册
Current Transducer - User Manual English
Declaration of Conformity
CTS50ID, CTS200ID, CTS400ID, CTS600ID, CTM1200ID, CTS200ID-CD1000, CTM1200ID-CD3000, CTPSIU-6-1U - EU Declaration of Conformity English
HBMshop 立即获取报价,交货周期等