MGCplus & CANHEADdirect software and firmware downloads

MGCplus

Titel

Beschreibung

Datum

Version

Dateigröße

Verknüpfte Dokumente

Only available in German language.

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem.

Please see the Release Notes for further details and requirements.

10/2016 6.1 23 MB

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

03/2016 3.1 12 MB

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.

01/2017 3.0 11 MB

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.

01/2017 3.0 12 MB

The USB driver supports the USB interface of MGCplus CP42/CP22 and the HBM USB adapter for MGCplus CP32 and Spider8. PC operating system: Windows XP, Vista, 7, 8, 10 (32-bit and 64-bit).

For Spider8: Windows 7/8/10 requires Firmware version P1.70 or higher.

05/2013 3.3.3.2 933 KB
10/2005 EXT051010 2 MB

MatLab M-file for file import of CP42 measurement files directly into MatLab. The M-file was developed and tested with MatLab 6.5.

CP42 measurement data in 4 byte INT format (Intel) can be imported. Supported time formats: MGCplus device time (64 bit) and NTP time format (64 bit). You can also import measurement files without time channel.

Access to status information of every measurement value is possible.

05/2004 1.04 219 KB

Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:

  • AB22A / ABX22A Version 4.22
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.24
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.88
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B Version P5.62
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.64
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.34
  • ML70B IEC Version V5.14
  • ML71 Version P2.16
  • ML71S6 Version P2.12
  • ML71B Version P5.24
  • ML71BS6 Version P5.24
  • ML74 Version P2.12
  • ML74B Version P5.30
  • ML77 Version P2.24
  • ML77B Version P5.30
  • ML78 Version P2.28
  • ML78B Version P5.34
  • ML85/1 Version P4.15
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.62
  • ML460 Version P5.66
  • ML460 (RD461) Version P6.12
  • ML801 Version P5.54
  • ML801B Version P6.66
05/2016 3.34 zhs 16 MB

MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows 95/98, NT, 2000 and XP. Unzip the downloaded ZIP-file and read the information in the readme.txt file.

04/2011 3.5.5 1 MB

ML71 CAN database for SAE J1939.

11/2000 P1.20 5 KB

GSD Editor for ML77(B).

03/2003 V1.2.1 5 MB

PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.

05/2006 2.17 12 KB
10/2011 88 MB

English | Deutsch

Includes MGCplus Assistant (version 3.5.0.15)

10/2016 3.5.0.15 163 MB

CANHEADdirect

Titel

Beschreibung

Datum

Version

Dateigröße

Verknüpfte Dokumente

Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver.

06/2012 3.4.0 35 MB

MGCplus SwiftCal

Titel

Beschreibung

Datum

Version

Dateigröße

Verknüpfte Dokumente

Patch for the calibration software MGCplus SwiftCal (version 2.x.x).

05/2010 2.1.R8 5 MB

Patch for the calibration software MGCplus SwiftCal (version 2.x.x).

This patch can only be used with existing installations of MGCplus SwiftCal on 32 bit systems. Users of 64 bit systems (Windows7) need to download and install the full version of MGCplus SwiftCal.

12/2011 2.2.r1 11 MB

Full version of MGCplus SwiftCal with updated USB driver (this updating of the USB driver is expressed with index "b" at the end of the version number). Also compatible with 64-bit systems. Users with existing installations of MGCplus SwiftCal can also use this package.

10/2016 2.2 R1b 40 MB

Please note: MGCplus SwiftCal was available as an item until 2011.

Kontakt / Fragen? Wir freuen uns auf Ihre Anfrage.