Easy-to-Assemble Accessories for Fiber Optical Sensing
Patch cables, pigtails, optical adapters and other accessories from HBM FiberSensing are available to support you in building a complete optical measuring system in a quick and reliable manner.
Patch cables are used to extend optical fiber lengths. These cables have an optical plug on each end and are connected by an optical socket.
Cable pigtails are fitted with an optical plug on one end and can be connected to a fiber optic cable or fiber optic sensor with a splice connection at the other end.
Patch cable with 9 µm core diameter:
Patch cable with 6 µm core diameter:
HBM FiberSensing optical adapters for FBG sensors are used to connect several sensors in series with minimal optical losses.
1-FS80 100 - Optical adapter FC/FC
1-FS80 300 - Optical adapter SC/SC
For more information please refer to the PDF "HBM FiberSensing Accessories" in the "Documents" section below.
1-FS-FIBERTESTER
Red laser light source used for troubleshooting optical fiber systems, e.g. to determine fiber breaks or evaluate bending radii. The optical connecting socket of the fiber tester is designed for FC/APC plugs.
1-FS-CLEANER
Cleaning tool for optical connectors.
1-FS-SPLITTER
Fiber optic splitter 1x2 with FC/APC connectors.