Basic Iso Card 1 MS/s (GN812)

Die Basis-Eingangskarte ISO 1 MS/s (GN812) wurde ersetzt durch die Basis/IEPE-Eingangskarte ISO 2 MS/s (GN815).

Special features

  • 8 analog channels
  • Unbalanced differential inputs
  • ± 1 V to ± 50 V input range
  • 250 V DC Isolation
  • User selectable digital Bessel and FIR filters
  • 1 MS/s sample rate
  • 16 bit resolution
  • 512 MB memory
  • Single isolated BNC for each channel

Product Literature

Titel / Beschreibung Sprache
Broschüren
Italian
Chinese
Japanese
French
sprachunabhängig
Deutsch
Download: Technischer Fachartikel / White Paper
English
English
Andere Materialien
sprachunabhängig
sprachunabhängig
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Datum: 12/2016
Version: 6
Dateigröße: 134 MB
sprachunabhängig

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Datum: 12/2016
Version: 7.00.16336
Dateigröße: 359 MB
Verknüpfte Dokumente:
sprachunabhängig

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Datum: 12/2016
Version: 7.00.16336
Dateigröße: 382 MB
Verknüpfte Dokumente:
sprachunabhängig

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Datum: 12/2016
Version: 7.00.16336
Dateigröße: 7 MB
Verknüpfte Dokumente:
sprachunabhängig
Kontakt / Fragen? Wir freuen uns auf Ihre Anfrage.