How to Prepare a Strain Sensor Installation

Polymide
Pretreatment
Cleaning
Primer
Adhesive
Notice
  Deburr the surface to remove any paint or rust ensuring the surface does not become irregular. Clean the surface with a tissue and alcohol, always wiping in the same direction. -  X120  
Composite
Pretreatment
Cleaning
Primer
Adhesive
Notice
           
           

 

 

Weldable
Pretreatment
Cleaning
Primer
Adhesive
Notice
       -    -
Surface
Pretreatment
Cleaning
Primer
Adhesive
Notice
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
 
Pretreatment
Cleaning
Primer
Adhesive
Notice
           

 

 

 
Pretreatment
Cleaning
Primer
Adhesive
Notice
           

How to Prepare Material for a Successful Strain Gauge Installation

Concrete
(Click here for more info)
Pretreatment
Cleaning
Primer
Adhesive
Notice
Concrete with different grain sizes Cast with dry molds: remove concrete laitance;
Cast with oil molds: oil-soaked layer must be removed; 
Blow off grinding dust with oil and water-free compressed air;
Degreasing with solvent is not recommended
 -  X60 Concrete requires a strong pore-filling adhesive
Fiber-reinforced plastics
(Click here for more info)
Pretreatment
Cleaning
Primer
Adhesive
Notice
Carbon fiber reinforced plastic (CRP) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Soapy1) water,
rinse with deionized water
 - Z70, X60, X280
depending on resin
EP150, EP310N
Do not damage carbon fibers when sanding.
Do not use organic solvents for cleaning.
Glass fiber reinforced plastic (GRP) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Soapy1) water,
rinse with deionized water
 - Z70, X60, X280
depending on resin
EP150, EP310N
Do not damage glass fibers when sanding.
Do not use organic solvents for cleaning.


1) Soaps used must not contain silicones

Glass
Pretreatment
Cleaning
Primer
Adhesive
Notice
Silicate glass, glazed porcelain, enamel Degreased glass surface can be bonded directly;roughening or other preparations are not necessary RMS 1  - X60 or Z70  -
Plastics
Pretreatment
Cleaning
Primer
Adhesive
Notice
Acrylonitrile butadiene styrene (ABS) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water      Z 70, X 280  
Polyimide (PI) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 60, X 280
EP 310 N, EP 150
 
Polyamide imide (PAI) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 60, X 280
EP 310 N, EP 150
 
Polymethyl-methacrylate (PMMA) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol   Z 70, X 60, X 280 Also only bondable with dichloromethane
Polycarbonate (PC) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol
 
  Z 70, X 60, X 280 Also only bondable with dichloromethane
Polyamide (PA) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 60, X 280 In case of adhesion problems pretreat with hydrogen peroxide
Polypropylene (PP) Roughen wet, emery cloth grain size 220 -300
and/or plasma treatment with oxygen
RMS 1 Sicomet, Power-Primer 1® Z 70, X 280 PP is very low-energetic,
and as a result exhibits poor adhesion
Powerprimer shows good results (without roughening, cleaning only)
Polyethylene (PE) Roughen wet, emery cloth grain size 220 -300
and/or plasma treatment with oxygen
Isopropanol or soapy1 water, rinse with deionized water Sicomet, Power-Primer 1®" Z 70, X 280 PE is very low-energetic, and as a result exhibits poor adhesion
Powerprimer shows good results
Polyvinyl chloride (PVC) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water   Z 70, X 60, X 280 With softener content >50%
no permanent adhesion possible
Polyurethane (PUR) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Soapy1 water, rinse with deionized water   Z 70, X 60, X 280  
Epoxy resin (EP) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 60, X 280  
Fluoropolymers (PTFE, FEP, PFA) Activate surface with Tetra Etch® Warm water, Acetone   Z 70  
Polyvinyl fluoride (PVF) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70  
Polyvinylidene fluoride (PVDF) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70  
Polyester (UP) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water   Z 70, X 60, X 280  
Polyaryletherketones (PEEK, PEK) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 280
EP 310 N, EP 150
 
Polystyrene (PS) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water    Z 70,  
Polyphenylene sulfide (PPS) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 280
EP 150, EP 310 N
 
Polyethersulfone (PES) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapywater, rinse with deionized water   Z 70, X 280
EP 150, EP 310 N
 
Polysulfone (PSU) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water   Z 70, X 280
EP 150, EP 310 N
 
Polyoxymethylene (POM) Plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water    Z 70, Roughening has little effect
Polyethylene terephthalate (PET) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water    Z 70,  
Polybutylene terephthalate (PBT) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen Isopropanol or soapy1 water, rinse with deionized water    Z 70,  
Phenol formaldehyde resin (PF) Roughen, emery cloth grain size 220 -300 or plasma treatment with oxygen RMS 1   Z 70, X 60, X 280
EP 310 N, EP 150
 
Rubber
Pretreatment
Cleaning
Primer
Adhesive
Notice
Rubber Light roughening, emery cloth grain size e.g. 300 Soapy1) water, rinse with deionized water  - X60 or Z70 Strain measurements might be problematic due to strain suppression resulting from the reaction force

1) Soaps used must not contain silicones

Wood
Pretreatment
Cleaning
Primer
Adhesive
Notice
Wood Dry grinding with glass or flint paper Blow off grinding dust with oil and water-free compressed air  - X60 Wood requires pore-filling adhesive