eDAQXR Master Class

This two day seminar provides a complete overview of the HBM eDAQXR and eDAQXRlite hardware along with its setup software. On day one, attendees become familiar with the various hardware layers and their functions as well as proper communication methods.  We examine “trouble shooting” techniques to understand how to deal with potential problems that may be encountered in the field. 

Although the existing user may be aware of some of the fundamentals of the eDAQXR, day two is designed to introduce advanced features that many standard users are not aware of. All aspects of the eDAQXR’s functionality will be covered with a start-to-finish approach.  If attendees are going to use their system for data logging, this seminar will show them how to start taking advantage of the array of tools that are available to them including triggers, digital input/output configuration, calculated channels, data modes, and integrated video.  We introduce some of the intricacies of the eDAQXR along with the processing capabilities that set it aside from other systems.  Tools such as real-time data processing, data reduction by statistical means and cyclic identification will be covered to help the user gain confidence that their test setup is optimized.

Objective:  The attendee will become familiar with the eDAQXR, the communication methods it uses and key parameters associated with normal operation. They will gain a clear understanding of the eDAQXR and its relationship and application to many transducer types.  They will acquire insight into some of the “add on” capabilities of the eDAQXR, such as GPS and CANbus.  They will learn the capabilities of eDAQXR beyond the “logger”.  And they will become familiar with some of the methods that can be used to control the system.  Upon completion, attendees understand why, how and when to use a variety of data collection formats and how they can be successfully applied to a real test environment.

Date

October 10-11, 2018

Time

9:00 AM - 5:00 PM

Place

HBM nCode Training Center

26533 Evergreen Road, Tower II Suite 300
Southfield, MI 48076
USA

Price

$1500 USD

Melden Sie sich jetzt an

eDAQXR Master Class

Beginnen Sie die Anmeldung mit der Eingabe der E-Mail-Adresse des Teilnehmers. Die Eingabe der weiteren Details erfolgt im nächsten Schritt.