eDAQXR-lite - mobiles und kompaktes Datenerfassungssystem eDAQXR-lite - mobiles und kompaktes Datenerfassungssystem | HBM

eDAQXR-lite: Compact, Rugged Data Recorder

The eDAQ-lite and eDAQXR-lite are the perfect compact tools when testing applications with between 4 to 32 analog channels, such as motorcycles or any small agriculture, construction or mining vehicle. The small units are perfectly designed for long-term mobile testing or unattended monitoring in harsh environments. The broad range of embedded data processing intelligence and recording functionality makes it your reliable partner in rugged testing applications.

The eDAQXR-lite is an upgraded processor that includes a web interface as modern graphical user interface. With the upgrade, you also can use SomatXR expansion modules, creating a powerful centralized data acquisition system that can also have distributed modules.

Last Time Buy

Please note: Due to the huge success of our eDAQ product series in the last months, we have decided to extend the lifetime of the main components until further notice. This extended selling period allows you to fulfil your requirements for the next few years and continue testing with your equipment. Click here for more details.

Furthermore, we will continue to support you as we have done in the past years.

  • Calibration and technical support are offered at least until December 2030
  • Repair services and accessories will be offered based on availability of parts but at least until December 2025 – and possibly even 5 years longer

If you are not an existing eDAQ user, we recommend that you check out SomatXR, our new modular ruggedized DAQ series.

eDAQXRlite Processor (EXRLCPU)

eDAQXRlite Processor (EXRLCPU)

New processor with web interface and the ability to connect SomatXR as measurement satellites:

  • Memory: 64 GB
  • 2 x CAN and 1 x GPS ports
  • Supports up to eight eDAQXR-lite signal conditioning layers

 

 


eDAQ-lite Processor (ELCPU-PLUS)

eDAQ-lite Processor (ELCPU-PLUS)

Legacy processor supporting TCE

  • Memory options up to 128 GB
  • Supports up to eight eDAQ-lite signal conditioning layers

 

 


eDAQ-lite ELHLS/eDAQXR-lite EXRL-HLS layer

4-channel high level analog layer

  • Analog inputs up to 74.9 V
  • Smart modules for strain gauge, thermocouple and CCLD/IEPE input

 

 


eDAQ-lite EBRG/eDAQXR-lite EXRL-BRG layer

4-channel bridge layer

  • Strain gauge (full, half and quarter bridge) input
  • 350 Ohm and 120 Ohm version available

 

 


eDAQ-lite EDIO/eDAQXR-lite EXRL-DIO layer

12-channel digital input / output layer

  • Inputs for pulse counters, quadrature encoders, vehicle bus and GPS (vehicle bus and GPS not supported with EXRCPU)
  • 8 channels for digital I/O, 4 channels for wide range

 


eDAQ-lite ELNTB / eDAQXR-lite EXRL-NTB layer

16-channel non-isolated thermocouple layer

  • Thermocouple inputs type K, E, J, or T
  • External cold junction box (universal or type-specific) needed

 

 


eDAQ-lite ELCOM

eDAQ-lite ELCOM (not available for eDAQXR-lite)

Vehicle network communication layer

  • 3 CAN ports
  • 1 vehicle bus module (VBM) interface and 1 GPS port

 

 


When using the EXRCPU processor option, you can connect SomatXR modules as measuring satellites.

Go to SomatXR

GNSS receiver

GPS receiver (EGPS-5HZ) for positioning, speed and time data with internal antenna, max. 5 Hz update rate and M8 connection.

HBMshop

 

 


Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system.

HBMshop

 

 

 

 

 


IEPE-Type Conditioning Module

IEPE-Type Conditioning Module

Smart module to connect IEPE/CCLD based sensors to HLS layers.

HBMshop

 

 


Strain Conditioning Module

Strain Conditioning Module

Smart module to connect full, half and quarter bridges to HLS layers.

 

Strain SMART Module – 350 Ohm Completion

HBMshop

Strain SMART Module – 120 Ohm Completion

HBMshop

 

 


Thermocouple Conditioning Module

Thermocouple Conditioning Module

Smart module to connect thermocouples to HLS layers.

HBMshop

 

 


Further Accessories

  • Power supply cables and replacement batteries
  • Sensor, system and extension cables
  • Break-out and cold junction boxes
  • Cases and tools

 

Product Literature

Titel / BeschreibungSprache
Datenblätter
ELBRG – Data Sheet English
ELCOM – Data Sheet English
ELCPU-PLUS – Data Sheet English
ELDIO – Data Sheet English
ELHLS – Data Sheet English
ELNTB – Data Sheet English
EXRLCPU – Data Sheet English
EXRLCPU compatible layers and accessories English
SoMat EDIO - データシート Japanese
SoMat ELBRG - Caractéristiques techniques French
SoMat ELBRG - Datenblatt Deutsch
SoMat ELBRG - Prospetto dati Italian
SoMat ELBRG - データシート Japanese
SoMat ELCOM - Caractéristiques techniques French
SoMat ELCOM - Datenblatt Deutsch
SoMat ELCOM - Prospetto dati Italian
SoMat ELCPU and ELCPU-PLUS - データシート Japanese
SoMat ELCPU-PLUS - Caractéristiques techniques French
SoMat ELCPU-PLUS - Datenblatt Deutsch
SoMat ELCPU-PLUS - Specifiche tecniche Italian
SoMat ELDIO - Caractéristiques techniques French
SoMat ELDIO - Datenblatt Deutsch
SoMat ELDIO - Prospetto dati Italian
SoMat ELHLS - Caractéristiques techniques French
SoMat ELHLS - Datenblatt Deutsch
SoMat ELHLS - Prospetto dati Italian
SoMat ELHLS - データシート Japanese
SoMat ELNTB - Caractéristiques techniques French
SoMat ELNTB - Datenblatt Deutsch
SoMat ELNTB - Prospetto dati Italian
SoMat ELNTB - データシート Japanese
Bedienungsanleitungen
eDAQ-lite – User Manual English
eDAQXR / eDAQXR-lite - User Manual English
http control interface – User Manual English
sie and libsie – User Manual English
Kurzanleitungen
Axis Network Camera Devices - Quick Start Guide English
eDAQXR-lite - Quick Start Guide English
Zubehör
E-AC/15 – Data Sheet English
Strain Smart Module SMSTRB – Data Sheet English
Sicherheitshinweise
eDAQ / Somat eDAQ-lite - Safety Instructions English
eDAQXR-lite - Sicherheitshinweise English, Deutsch
Konformitätserklärung
eDAQlite - EU-Konformitätserklärung sprachunabhängig
Firmware
eDAQ / eDAQ-lite Firmware Package

Datum: 02/2017  |  Version: 3.24.A.658  |  Dateigröße: 26 MB

sprachunabhängig
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0

Datum: 12/2019  |  Version: 2.12.0  |  Dateigröße: 86 MB
Verknüpfte Dokumente: Release Notes

sprachunabhängig
Software
Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never.

Datum: 03/2016  |  Version: 1.3  |  Dateigröße: 6 MB

sprachunabhängig
Somat InField

This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected].

Datum: 05/2012  |  Version: 2.5.1  |  Dateigröße: 29 MB

sprachunabhängig
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Datum: 02/2017  |  Version: 3.24.0.659  |  Dateigröße: 5 MB

sprachunabhängig
XR Emulator eDAQXR-lite

The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing.

Datum: 02/2024  |  Version: 2.12.0.1  |  Dateigröße: 47 MB

sprachunabhängig
Tech Notes
eDAQXR / eDAQXR-lite - External Fuse Usage English