- PUR (halogen-free) cable with M12 connector
- For digital load cells
- IP67 degree of protection with high resistance to oil and chemicals
- Nominal temperatures -20°C ... +80°C
- Number of cores: 8
Article no.:
- 1-KAB165-3 (3 m version)
- 1-KAB165-6 (6 m version)
- 1-KAB165-12 (12 m version)