Ensure cost-effectiveness by investing today in the accuracy that will be required tomorrow. Precision means a larger measurement range. Perform more measurement tasks using the same sensor.
U10F Tensile-compressive Force Transducer: Capacities Ranging from 50 kN to 1.25 MN
Like the proven U10M and C10 transducers, the especially low-profile force transducers of the U10F series use the shear force transducer measurement principle to enable them to achieve the same outstanding accuracy and small displacement as their sister models. This makes the U10F load cells suitable for acquiring fast, dynamic force trends and static forces.
The sensors are hermetically welded and made of stainless steel. Flange connections on both sides allow for installation, which significantly facilitates the process compared to sensors with central threads. For this purpose, HBK offers screw sets with a coated finish for corrosion protection. At the same time, the coating ensures a uniform and low coefficient of friction so that no greasing or oiling of the screws is required.
Various practical configurations enable the U10F, like its sister models, U10M and C10, to be flexibly adapted to the measurement task.
Precise
- Benchmark precision
- TCzero of only 150 ppm/10 K
- Low linearity error (0.035 – 0.05% depending on the capacity)
- Very low hysteresis (0.04 – 0.05 % depending on the capacity)
Robust and durable
- Made from stainless steel, IP68 degree of protection (with cable option)
- High overload reserves
- High fatigue strength even when the measurement range is fully utilized in alternating tension/compression mode
- Vibration, shock and EMC tested in compliance with international guidelines
The U10F is reliable. Climatic and EMC testing at HBK ensures failsafe operation even under difficult conditions.
Easy-to-install and adaptable
- Easy installation using screw connections – you only need a torque wrench
- High-strength, corrosion-resistant screws are available as a mounting kit (including detailed information on maximal parasitic forces and moments)
- Practical configuration options, for example, double bridge, various plug and cable options, TEDS, etc.
Fast and reliable installation using standard tools. Clear specification of the mechanical load capacity in practical use.
U10F 3D CAD Step Files
Download the CAD step files for this product | ||
---|---|---|
U10F CAD step files |
Accessories
Extensive range of accessories:
- Screw sets
- Thrust pieces
- Connection cables
You will find more information in the data sheet.
Video: Installation of a U10F force sensor
U10F product literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
U10F - Caractéristiques techniques | French | |||
U10F - Data Sheet | English | |||
U10F - Datenblatt | German | |||
U10F - Prospetto dati | Italian | |||
U10F - 數據表 | Chinese | |||
Brochures | ||||
Kräfte sicher messen - Broschüre | German | |||
Reliable force measurement - Brochure | English | |||
Mounting Instructions | ||||
U10F - Mounting Instructions | English, German, French, Italian, Chinese | |||
Quick Start Guides | ||||
U10F - Quick Start Guide | English, German, French, Italian, Chinese | |||
Accessories | ||||
K-CAB-F (câble de liaison) - Caractéristiques techniques | French | |||
K-CAB-F (cable) - Data Sheet | English | |||
K-CAB-F (cavo di collegamento) - Prospetto dati | Italian | |||
K-CAB-F (Kabel) - Datenblatt | German | |||
K-CAB-F (电缆) - 数据表 | Chinese | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||