arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

All Round Measurement Solution

Enhanced testing with new torque transducer T210

Test and measurement expert, Hottinger Brüel & Kjær (HBK) has launched a new torque sensor - type T210 - designed to help engineers carry out industrial application tests more efficiently.

T210 is a shaft-style transducer which measures torque, rotational speed and the angle of rotation; it can be connected easily to devices under test or integrated in test benches, as well as other applications. Thanks to its standard dimensions and known mounting hole pattern, the transducer can effortlessly replace comparable shaft torque sensors in many applications and is also suited for retrofitting. 

This compact, strain-gauge based torque transducer features a precise measuring system, with non-contacting energy and measurement signal transmission. Torque output signals are transmitted via a voltage and frequency-output, making it ideal for use in numerous applications including end-of-line testing or development test benches.

T210 torque sensors are available in nine capacities; from 0.5 N∙m to 200 N∙m. Accessories such as cables and bellows couplings are also available, making it simple for the user to integrate the sensor into the application or – if required – to change quickly between different measuring tasks.

Marketing Coordinator

Heather Wilkins
Telephone: +44 (0) 1223 389 800
Email: [email protected]

About HBK – Hottinger Brüel & Kjær

The two market leaders, HBM and Brüel & Kjær, have joined forces as HBK – Hottinger Brüel & Kjær – to form the world’s foremost provider of integrated test, measurement, control, and simulation solutions.

HBK – Hottinger Brüel & Kjær – provides a complete portfolio of solutions across the test and measurement product life cycle, that unite the physical world of sensors, testing and measurement with the digital world of simulation, modelling software and analysis. By creating a scalable and open data acquisition hardware, software and simulation ecosystem, product developers can cut time-to-market, drive innovation and take the lead in a highly competitive global marketplace.

For more information, please visit www.hbkworld.com

Related Products

No more result to load