The special design without edges or fissures makes PW25 the ideal choice for applications with particular cleaning requirements. Thanks to its integrated overload protection the single point load cell is virtually indestructible. Learn more about the easy-to-clean load cell.
- Integrated, encapsulated overload stop
- Installation-compatible to industry standard load cell SP-4
- Stainless steel housing with IP68 / IP69K protection
- Maximum capacity 10 kg and 20 kg
- Easy to clean