QuantumX: The Universal and Distributable Data Acquisition System

The QuantumX data acquisition system (DAQ) is the perfect tool for all of your test and measurement needs. For reliable data acquisition of different physical quantities and sensor technologies, QuantumX is the preferred choice. It has the unique capability to acquire any signal and sensor information.

Flexible

  • Every module is a data acquisition unit
  • Mobile and stand-alone for vehicle testing
  • Integrated in real-time for bench testing
  • Portable for service jobs
  • Permanently installed in monitoring applications

Reliable

  • Established in the market for 10 years and trusted by thousands of customers
  • High measurement accuracy due to patented technology
  • Long-term stability along with an integrated calibration certificate

Easy to use

  • Small and portable
  • Intuitive operation by HBM’s catman software
  • Open for many different software platforms: LabView, Visual Studio .NET, DIAdem, CANape, DASYlab, and more!

A Reliable Measurement Chain

The highly precise, universal, and reliable data acquisition system QuantumX can be combined perfectly with HBM's sensors and the catman software to have a complete measurement and testing solution. From the sensor to the software: simply "plug and measure". 


Versatile Applications

 Lab and Bench Testing

  • Structural durability testing
  • Powertrain, engine, drivetrain testing in dynos
  • Mechanical and electric system and component testing
  • Aerodynamics analysis / wind tunnel testing

 Mobile Data Acquisition

 Aircraft Testing

 Electric Drives & Energy Storage

 Service/Maintenance

  • Machine calibration
  • Fault-investigation and diagnostics

Customer Stories & Testimonials

Sikorsky, a Lockheed Martin Company, and HBM have concluded the Operational Readiness Review (ORR) for the new GEN6 Data Acquisition System, which will now officially go into operation.

Based on the QuantumX universal and distributable data acquisition system from HBM and developed in close cooperation with the customer, the new GEN6 Data Acquisition System will empower Sikorsky's Laboratories with new capabilities for data acquisition, handling, and storage.

"We had narrowed down our selection process to four measuring amplifier systems. Then QuantumX from HBM won us over in the practical test, especially with its extremely low measurement uncertainty."

Bruno Kanzenbach, Senior Engineer at Toyota Motorsport GmbH (TMG)

“We selected QuantumX because we could plug anything into it quite easily and it has an excellent recording capacity both in terms of the recording span and the rate”.

Matt Williams, Senior Structural Test Engineer at Agusta Westland

QuantumX Module Comparison

Find and compare the QuantumX modules you need by clicking on the image to the right.

Choose which measurement module or system is right for you based on channel count, sample rate, or signal type, such as voltage, current, strain gauge type, etc.

Once you find the right QuantumX product that fits your needs, scroll down the page to that particular module to learn more.

Click on the image to the right to enlarge.

Modular Concept

  • Connect a single module to your PC and start working

  • Distribute several modules and install them close to your measurement spots and sensor

  • Scale several hundred channels in a centralized way for high channel density

  • Use the powerful data recorder for your autonomous mobile test and integrate into the cloud

  • Integrate in real-time in automated bench testing

  • Design your own test with signal stimulation in real-time

  • Integrate any sensor and transfer its digital value to CAN or analog voltage output (gateway).

QuantumX Modules

MX440B and MX840B universal amplifiersMX440B and MX840B universal amplifiers picture

4- or 8-channel universal amplifier of the QuantumX family   

It supports the following transducer technologies:

  • Full-bridge or half-bridge strain gauges (DC or 4.8 kHz carrier frequency)
  • SG quarter bridge with adapter
  • Current-fed piezoelectric transducers (IEPE / ICP®)
  • Piezoresistive full bridge
  • Resistance thermometers (PT100 / PT1000)Thermcouples (types K, N, R, S, T, B, E, J, C)
  • Ohmic resistor
  • Potentiometric transducers (Poti)
  • Inductive half or full bridge, LVDT
  • Voltage (± 100mV, ± 10V, ± 60V) and Current (0 / 4 … 20 mA, 2-/3- or 4-wire)
  • Channel 5-8, in addition: frequency, counter, rotary encoder, SSI
  • CAN bus

Product details HBMshop Calibrate your module


 

MX1615B/MX1616B amplifier picture

MX1615B/MX1616B strain gauge bridge amplifier

16-channel bridge amplifier of the QuantumX family

 

It supports the following transducer technologies:

  • SG full or half bridge (DC or 1200Hz carrier frequency)
  • SG quarter bridge (DC or 1200 Hz carrier frequency, 120/350/1000 ohm completion resistors)
  • Voltage (± 10 V)
  • Resistance thermometers (Pt100)
  • Resistor
  • Potentiometer (Poti)
     

Product details HBMshop Calibrate your module


 

MX410B amplifier picture

MX410B universal amplifier

4-channel, highly-dynamic universal amplifier of the QuantumX family

 

It supports the following transducer technologies:

  • SG half or full bridge (DC or CF with 4.8 kHz carrier frequency)
  • SG quarter bridge via adapter
  • Current-fed piezoelectric transducers (IEPE, ICP)
  • Piezoresistive full bridge
  • Inductive full or half-bridges
  • Voltage (±10 V)
  • Current ( 0 / 4...20 mA, 2-/3- or 4-wire)
  • Analog voltage outputs (±10 V)

 

Product details HBMshop Calibrate your module


 

MX460B module image

MX460B pulse and frequency measurement module

4-channel, highly-dynamic digital module of the QuantumX family for the acquisition of torque, rotational speed, angle, position, and displacement

 

It supports the following transducer technologies:

  • Digital, high-resolution frequency inputs (e.g. HBM’s torque flange)
  • Pulse counter, incremental encoder, encoder
  • Passive inductive rotational speed sensors (AC coupled)
  • Pulse-width modulated signals (PWM)

 

Product details HBMshop Calibrate your module


 

MX430B amplifier image

MX430B full-bridge amplifier

 4-channel bridge measurement module of the QuantumX family for precise measurement of strain-gauge-full-bridge-based transducers (dynamic, static)

 

It supports the following transducer technologies:

  • Strain gauge full bridge (DC, 600 Hz carrier frequency)

 

 

 

Product details HBMshop Calibrate your module


 

MX238B amplifier image

MX238B precision measuring amplifier

2-channel precision measurement module of the QuantumX family for precise measurement when SG-full-bridge-based transducers are connected

 

It supports the following transducer technologies:

  • SG full bridge (225 Hz carrier frequency) 

 

 

 

Product details HBMshop Calibrate your module


 

MX1601B amplifier image

MX1601B universal amplifier 

16-channel amplifier of the QuantumX family

 

It supports the following transducer technologies:

  • Current-fed piezoelectric transducers (IEPE, ICP)
  • Voltage (±100 mV, ±10 and ±60 V)
  • Current (0/4 ... 20 mA, 2-/3- or 4-wire)

 

 

Product details HBMshop Calibrate your module


 

MX1609 amplifier image

MX1609 thermocouple amplifier

16-channel thermocouple amplifier of the QuantumX family

 

It supports the following transducer technologies:

  • Type K thermocouples (MX1609KB)
  • Type T thermocouples (MX1609TB)

 

 

 

Product details HBMshop Calibrate your module


 

insulated thermocouple amplifier image

MX809B insulated thermocouple amplifier

8-channel thermocouple amplifier of the QuantumX family for insulated and reliable thermocouple measurements in an electrical environment

 

It supports the following transducer technologies:

  • Thermocouple types K, J, T, B, E, N, R, S, C with internal cold junction for each channel
  • Voltage (±5 V)

 

 

Product details HBMshop Calibrate your module


 

QuantumX MX403BMX403B isolated voltage module

4-channel module for electrically isolated voltage measurement with the QuantumX family

 

It supports the following measurands:

  • Voltage (10, 100 and 1000 V)
  • Measurement categories: 1250 V (non CAT), 1000 V CAT II, 600 V CAT III

 

Product details HBMshop Calibrate your module

 

 


 

QuantumX MXFS Optical Interrogator ModuleMXFS optical interrogator module

128-channel module to integrate optical and electrical measurements into your QuantumX measurement chain

  • Fiber Bragg Grating (FBG) based measurement of strain, force, acceleration or inclination
  • With 128 channels per module  high sensor density and cost-effective solution
  • Operates as a single module but also fully time-synchronized as gateway to other QuantumX modules
  • Offers selectable sample rates up to 2000 S/s per channel (sensor)

 

Product details 

 


 

MX471C CAN FD / Classic CAN module

4-channel CAN module supports CAN FD or Classic CAN

  • Receive: Time-synchronous acquisition of CAN messages and signals (embedded decoding)
  • Receive: Raw message acquisition of full CAN bus traffic and PC based decoding
  • Receive: Scale up to an unlimited amount of modules with e.g. 20 CAN nodes in total
  • Transmit: Send out any acquired analog measurement signal with e.g. MX1615B or any other module
  • Gateway: CAN FD to CAN gateway with re -packaging of messages
  • Gateway: Send out all data from directly connected modules via Ethernet and optionally time-sync with PTPv2
  • Internal, switchable termination resistor

 

Product details HBMshop Calibrate your module

ata recorder image

CX22B-W data recorder

The CX22B-W data recorder is the perfect data logger:

  • Internal data storage of all the signals of the connected QuantumX/SomatXR modules
  • Stand-alone recording in a robust data format, export to other formats
  • Gateway functionality (LAN, WLAN) to the PC
  • Powerful signal computation and analysis, e.g. counting, FFT, electrical power and efficiency calculations
  • Impressive visualization options
  • Integration of cameras (photo, video), positioning (GPS/GNSS), measuring wheels, wheather station
  • Signal and system status alarms/notifications
  • Easy control (touchscreen, remote, or directly connected keyboard)

 

Product details HBMshop


 

gateway module image

CX27C gateway module                    

The CX27C gateway offers simple integration options: 

  • Connect your QuantumX system via Ethernet link to your PC – acquire and analyse all data with catman Easy/AP software using the highest data rate possible
  • Connect your QuantumX via xCP-on-Ethernet to any CAL software running on your PC
  • In parallel, integrate your QuantumX or SomatXR system in real-time into your EtherCAT™ or PROFINET IRT network for control, automation or just monitoring purposes. Scales several CX27C in one DAQ system

 

Product details HBMshop


 

 

QuantumX MX471C

MX471C CAN FD / Classic CAN module

4-channel CAN module supports CAN FD or Classic CAN

  • Receive: Time-synchronous acquisition of CAN messages and signals (embedded decoding)
  • Receive: Raw message acquisition of full CAN bus traffic and PC based decoding
  • Receive: Scale up to an unlimited amount of modules with e.g. 20 CAN nodes in total
  • Transmit: Send out any acquired analog measurement signal with e.g. MX1615B or any other module
  • Gateway: CAN FD to CAN gateway with re -packaging of messages
  • Gateway: Send out all data from directly connected modules via Ethernet and optionally time-sync with PTPv2
  • Internal, switchable termination resistor

 

Product details HBMshop Calibrate your module


 

QuantumX MXFS Optical Interrogator Module

MXFS optical interrogator module

128-channel module to integrate optical and electrical measurements into your QuantumX measurement chain

  • Fiber Bragg Grating (FBG) based measurement of strain, force, acceleration or inclination
  • With 128 channels per module  high sensor density and cost-effective solution
  • Operates as a single module but also fully time-synchronized as gateway to other QuantumX modules
  • Offers selectable sample rates up to 2000 S/s per channel (sensor)

Product details 

MX878B analog module image

MX878B analog output module

8-channel module for the output of analog voltages within the QuantumX family

 

The module offers the following possibilities:

  • 8 analog voltage outputs (± 10V) for real-time output of any sensor inputs
  • Real-time computation (matrix, PID, alarms, etc.)
  • Set profile output (harmonic or arbitrary)
  • Direct control from the PC level

 

 

Product details HBMshop Calibrate your module


MX879B module image

MX879B multi / IO module

Multi I/O module of the QuantumX family for the output of analog voltages and digital input/output within the QuantumX family

 

The module offers the following possibilities:

  • 8 analog voltage outputs (± 10V) for real-time output of any sensor inputs
  • 32 digital inputs/outputs (5 V, 24 V, up to 500 mA)
  • Real-time computation (matrix, PID, alarms, etc.)
  • Set profile output (harmonic or arbitrary)
  • Direct control from the PC level

 

 

Product details HBMshop Calibrate your module


 

MX471C CAN FD / Classic CAN module

4-channel CAN module supports CAN FD or Classic CAN

 

  • Receive: Time-synchronous acquisition of CAN messages and signals (embedded decoding)
  • Receive: Raw message acquisition of full CAN bus traffic and PC based decoding
  • Receive: Scale up to an unlimited amount of modules with e.g. 20 CAN nodes in total
  • Transmit: Send out any acquired analog measurement signal with e.g. MX1615B or any other module
  • Gateway: CAN FD to CAN gateway with re -packaging of messages
  • Gateway: Send out all data from directly connected modules via Ethernet and optionally time-sync with PTPv2
  • Internal, switchable termination resistor

 

Product details HBMshop Calibrate your module


catman software image

catman data acquisition software

catman software from HBM bundles perfectly with QuantumX and SomatXR. catman allows a remarkable visualization of your sensor and digital data, stores data in a robust binary format, can be automated, analyses data on the fly or in post-process mode and generates test reports.

  • Visualization of measurement data
  • Online analysis through powerful math library
  • Store and export data in various formats
  • Analysis of data
  • Reporting

 

Product details HBMshop

 

 

QuantumX accessories image

QuantumX provides you supplementary accessories for your measurement applications and projects.

 

Learn more­ HBMshop

QuantumX Video & Brochure

 

This video shows the many features QuantumX offers.

 

This video shows you how to use our catman Enterprise software to parameterize and visualize large numbers of measurement channels.

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBK Sales Engineer

Please send me


Continue

Ask your HBK Sales Engineer

Please send me


Continue

Green check mark Individual offer

Green check mark Technical advice

Green check mark Fast response