QuantumX CX27: Real-Time Bench Automation and Data Analysis – Perfectly Serves Both Worlds

Get maximum flexibility in testing and integrate up to 199 sensors to EtherCAT or PROFINET IRT simultaneously and in real-time. QuantumX is the ideal choice for quick results; in both basic and fully automated development test benches with small to high channel counts such as component, powertrain or durability test benches.

QuantumX CX27B offers EtherCAT and CX27C PROFINET integration with real-time cycle times in the millisecond range and in parallel data streaming via Ethernet TCP/IP for flexible time synchronous analysis of the test specimen.

When combined with HBM’s catman PC software, sensor and signal data can be viewed, analysed, and recorded with sample rates up to 100 kS/s per channel, without affecting real-time automation tasks. The gateway modules perfectly play with the QuantumX and the ultra-rugged SomatXR family, even in a distributable way.

Integration is quick and easy by using automatic sensor recognition (TEDS), auto mapping function or parameter file generation and some diagnosis services.

  • Input type: all typical sensors and signals in the mechanical, thermal, electrical world
  • Real-time / turnaround time: 1 ms, up to 199 signals 
  • Sample rate per channel: up to 100 kS/s per channel via Ethernet TCP/IP
  • System layout: distributed units by single cable or rack / cabinet mounted

Outstanding precision and quality

  • High quality of data
  • Noise robust overall system concept
  • High data rates per channel (100 kS/s)
  • Wide temperature range

Precise results due to high accuracy and noise robustness

High flexibility

  • Universal channels enable use of any sensor
  • Ideal for constantly new requirements and demanding tasks
  • Real-time and flexible data analysis in parallel
  • Suitable for low to high channel counts

High flexibility in testing saves time or allows more

Fast configuration

  • Flexible combination of any modules (distributed or rack-mounted)
  • Automatic channel configuration (TEDS)
  • Automatic signal mapping to real-time bus
  • Free and easy-to-use configuration software (generates configuration file)

Convenient system integration for quicker results in testing

Choose Your QuantumX Module

CX27B for EtherCAT integration

HBMshop

 

CX27C for PROFINET IRT integration

HBMshop

Convenient and Quick: Order QuantumX Accessories Online!

QuantumX accessories HBMshop

Technical Documentation

Title / DescriptionLanguage
Data Sheets
German
English
Chinese
German
English
Brochures
English
English (US)
German
Portuguese
Japanese
Chinese
Operating Manuals
English
English
German
English
Japanese
Chinese
English, German
English, German
English, German
Japanese
Chinese
Accessories
Italian
English
English
German
German, English
Italian
Certificates
English
Declaration of Conformity
Multilanguage
Multilanguage
Russian
Russian
Other
German
Tech Notes

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English

Related Products

QuantumX: Universal and distributable DAQ
The QuantumX data acquisition system (DAQ) is the perfect tool for all of your test and measurement needs. HBM are suppliers of this system.
EVIDAS DAQ Software
EVIDAS is HBM's easy-to-use data acquisition and analysis software for fast and straightforward results with an advanced design and clean workflow.
catman DAQ Software
catman DAQ (data acquisition) software allows for data visualization, automation and storage even during the measurement.
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response