Minimized setup time in the test stand and an ideal fit for frequently changing measurement tasks, due to immediate sensor identification and universal connectors.
QuantumX MX840B and MX440B: 24-Bit Universal Measuring Amplifier for All Common Sensor Technologies
The MX840B and MX440B modules are the universal measuring amplifiers of the QuantumX series. This means that sensors and transducers based on 17 different sensor technologies can be connected to each of the 8 (MX840B) or 4 (MX440B) channels available on these amplifiers (see complete survey below). Owing to the innovative “Plug & Measure” technology, the QuantumX module automatically identifies your transducer and is immediately ready to start measuring.
The universal measuring amplifiers of the QuantumX family thus substantially minimize the setup time in the test stand and are the ideal choice for frequently changing measuring tasks. As always with the QuantumX, the universal measuring amplifiers can be employed as stand-alone instruments or combined with other modules; this can be achieved in various topologies (centralized, distributed, hybrid) as well as by connecting them to a PC (e.g. with HBM catman software) or a data recorder (e.g. for mobile measurements). The resulting flexibility and scalability are definitely unique in the market.
The universal modules provide a 24-bit analog-to-digital converter, sample rates of 40 kS/s per channel, and active low-pass filters and are renowned for their high precision.
The combination of precision, flexibility, and measurement setup at lightning speed makes each QuantumX universal measuring amplifier an “all-purpose tool” for demanding and highly efficient data acquisition in measurement, which has already been used in tens of thousands of applications. Typical applications include test stands, service tasks, mobile data acquisition, and monitoring.
- Accuracy class: up to 0.05%
- Sample rate per channel: up to 40 kS/s
Time-saving and efficient
- Connection of 17 different transducer technologies per channel
- Plug & Measure: Automatic sensor identification and channel configuration
- Fast calibration of transducers or validation through internal shunt connection
- Custom configuration of individual channels
- Wide ambient temperature range (-20 °C to +65 °C) and robust design allow use in any location
- Distributed system and short, pre-wired sense leads
Precise and reliable
- 24-bit analog-to-digital converter per channel
- Individual sample rates of up to 40 kS/s
- Active low-pass filter
- Accuracy classes ranging from 0.05 to 0.1 (depending on the sensor technology)
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request
Reliable results and proven high quality from HBM ensure successful tests at any time!
Compact, mobile, and scalable
- The modules can be used as stand-alone instruments or combined with other measuring modules
- Many measuring modules for special tasks are available (e.g. high-precision, torque, full bridges, etc.)
- Different topologies (centralized, distributed, hybrid)
- Real-time integration with the Ethernet fieldbus (CX27B), CAN (MX471B), or voltage output (MX878B)
- Open software concept (Visual Studio .NET, LabVIEW, etc.)
From one to thousands of channels: Measuring equipment that is scalable to fit your requirements and integrates with your system.
Buy Universal Measuring Amplifier Online
Purchase HBM Amplifiers and get ready to measure anything and discover the large range of products and accessories in the HBMshop.
Download the CAD step files for this product | ||
---|---|---|
QuantumX MX840B CAD step files | ||
QuantumX MX840B Accessories CAD step files |
Available in 3 versions:
- MX840B - universal measurement amplifier module with 8 channels
- MX440B - Universal measurement amplifier module with 4 channels
- SomatXR MX840B-R - Universal measurement amplifier module with protected housing and 8 channels
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX440B - Data Sheet | English | |||
QuantumX MX440B - Datenblatt | German | |||
QuantumX MX440B - データシート | Japanese | |||
QuantumX MX440B - 數據表 | Chinese | |||
QuantumX MX840B - Data Sheet | English | |||
QuantumX MX840B - Datenblatt | German | |||
QuantumX MX840B - データシート | Japanese | |||
QuantumX MX840B - 數據表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX Adapter BNC to SubHD15 (SUBHD15-BNC) - Information | English, German | |||
QuantumX Adapter for Thermo Mini - Information
SCM-TCK, SCM-TCJ | English, German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
QuantumX SCM-HV - Quick Start Guide | French, German, English | |||
QuantumX SCM-SG120/350/700/1000 - Quarter Bridge Adapter | English, German | |||
QuantumX Thermo-MXBOARD - Mounting Instructions | English, German | |||
Driver | ||||
HBM CANape Driver 32-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0. Date: 06/2018
|
Version: 4.1.5
|
Size: 11 MB
| Multilanguage | |||
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 03/2024
|
Version: 1.4.0
|
Size: 67 MB
| Multilanguage | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
Firmware | ||||
MX/CX-Module (B version and older)
Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP Date: 07/2023
|
Version: 4.46.16.0
|
Size: 14 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 09/2023
|
Version: 5.6.2
|
Size: 473 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
PROFINET GSDML File
GSDML file and picture for QuantumX / SomatXR CX27C Gateway Date: 06/2018 | Version: V2.33 | Size: 5 KB | Multilanguage | |||
QuantumX / SomatXR System Package
Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc. Date: 07/2023
|
Version: 4.14.1
|
Size: 609 MB
| Multilanguage | |||
Tech Notes | ||||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE: Integrated Electronics Piezo-Electric Sensing (IEPE)
Sensors based on piezo-electric and with integrated electronics explained in detail. IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure. | Multilanguage | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||
TN119_HBK_IEPE-Sensing.pdf
IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure. | English | |||