QuantumX MX471B CAN bus Module for Easy Integration of up to 4 CAN Networks

The QuantumX MX471B CAN bus module allows the simultaneous integration of up to four CAN networks into the QuantumX data acquisition system and can be expanded as required. The module, combined with analog measurement modules, is ideally suited for use in mobile vehicle tests and as a measurement gateway in the test bench.

Worldwide unique: Any number of CAN nodes can be simultaneously integrated, and any number of CAN signals can be acquired, owing to its modular approach.

The module’s powerful Gateway Mode allows up to 200 analog or digital input signals to be transmitted to the test bench control system or any data recorder. This enables the QuantumX to be integrated as a stand-alone system. Additionally, the messages can be split up, as required, and reassembled, for instance, to set up a CAN-2-CAN gateway.

With the channel in the Recorder Mode, any number of signals, such as vehicle speed, steering wheel position, brake command, etc. can be acquired simultaneously with the analog CAN bus inputs and used, for instance, to trigger data storage and data analysis. All the acquired signals can also be output in real time (analog or digital, for instance, EtherCAT).

The MX471B supports the following features:

  • Data rate: Up to 1 MBit/s
  • Protocols: CAN 2.0 A/B, CCP, xCP-on-CAN, J1939
  • Interfaces: Ethernet, FireWire, integration with the backplane

HBMshop

Powerful

  • Synchronous integration of up to four CAN channels with high signal counts
  • A single device for receiving data, changing the data type and compilation, and sending data
  • High data transfer rates of up to 1 MBit/s

Signal reception and transmission with a high data throughput

High connectivity

  • Efficient integration of up to four CAN networks
  • Compatible with many protocols such as CAN 2.0 A/B, CCP, xCP-on-CAN, and J1939
  • Easy linking via Ethernet or FireWire

Flexible integration into various networks owing to many supported protocols

Universal use

  • Four individually configurable, electrically isolated channels
  • Ideal for measurements with multiple CAN bus systems (individually configurable channels)
  • Packet generation and transmission of analog inputs via CAN messages (Gateway Mode)
  • Extensive range of accessories: Cables, connectors, drivers, and a software package

Synchronous recording of bus signals, completely synchronous with the analog sensor data provided by other MX modules, owing to optimal integration into the QuantumX family

Convenient and Quick: Order QuantumX Accessories Online!

QuantumX accessoriesHBMshop

Product Literature

Title / DescriptionLanguage
Data Sheets
English
Chinese
Japanese
German
Brochures
English
English (US)
German
Portuguese
Japanese
Chinese
Operating Manuals
English
English
German
English
Japanese
Chinese
English, German
English, German
Italian
Accessories
Italian
English
English
German
German, English
Italian
Declaration of Conformity
Multilanguage
Multilanguage
Russian
Russian
Tech Notes

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response