Perception Software: Reliable Data Acquisition at High Speed

The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition. Thanks to the patented StatStream technology Perception enables 10 gigabytes of data to be visualized on your PC in 10 seconds. For your measurement, this means: Reliable storage and flexible real-time display as well as immediate review. You can access saved data even while measurements are running and zoom in on these data. Recording continues in the background.

Another highlight offered by Perception software is absolute operational security.  Reliable data storage and using stable software are enormously important, particularly when tests cannot be repeated or are difficult to repeat. A software crash and the resulting data loss would be extremely expensive, for example, in destructive materials testing or aircraft starts. Perception high-speed software has been designed precisely for these requirements and has been subjected to extensive testing.

Learn more about the latest version of Perception


Configure

  • Immediately ready for use – without any programming
  • Sensor database ensures easy setup
  • Configure channels individually, in groups, or by EXCEL import
  • Password protection of sensitive settings

Display

  • Patented, extremely fast visualization of large amounts of data
  • Display of any number of visualization windows with Trend, Scope, x/y, FFT, and Meter
  • Powerful multiple zoom functions and up to seven cursors
  • Review while recording – analysis while the measurement is running         

Compute & Analyze

  • Real-time or post-process computation
  • Over 150 analysis functions ranging from statistics through filters to FFT
  • Analyses in any sequence
  • IF...THEN decisions integrated in the analysis process 

Save & Store

  • Extremely fast storage with up to 400 MB/s on hard disk
  • Storage on Linux RAID arrays or iSCSI data server for 100% data security
  • Separate and/or collective storage and loading of device settings, formulas, report layouts, etc.

Document

  • “One-click” transfer of computed results or cursor values to Excel
  • Integrated report generator
  • Quick Report enables “one-click” transfer of graphs and tables to Word
  • Advanced Reporting allows the preparation of complete, conclusive reports in Word

Automate

  • User keys and macros facilitate automated testing and analysis sequences
  • Automated export, analysis, or report generation after the measurement
  • Batch processing of thousands of measurements with cross-measurement reporting
  • HBM Push: Define events to be notified by push messages to your mobile device


 

Perception and Genesis HighSpeed Allow for Convenient Data Acquisition and Analysis

 

Perception and Genesis HighSpeed-specific features enable rapid setup times, quick familiarization and therefore the immediate start of your measurements. Watch this video and see for yourself!


From Configuration to Automation: Perceptions Versatile Features

How to Interface with Genesis HighSpeed and/or Perception

Would you like to use Perception software and/or the Genesis HighSpeed system for your own specific needs? No problem! You can integrate them into your specific environment and use them exactly the way you want by selecting one of the many different interfacing options.

Learn more

 

Choose the right Perception edition for your needs

Free ViewerViewer EnterpriseFree StandardAdvancedEnterprise

Features:

Single mainframe control
Multiple mainframe control
True 64-bit support
Basic Review, Cursor, Report, Export
Analysis
Advanced Report
Advanced Export
Video Playback
Multi-Monitor/Workbooks
Information sheet
Basic FFT
Sensor database
User/definer mode
Macros

Application extensions:

CSI (custom software interface)
STL & HP-HV automated analysis
HV-IA Impulse Analysis
eDrive Testing

Technical Documentation

Title / DescriptionLanguage
Data Sheets
English
English
English
English
English
English
English
English
Brochures
Chinese
German
English
Portuguese
Operating Manuals
Simplified Chinese
Japanese
English
English
Simplified Chinese
Japanese
English
Simplified Chinese
Japanese
English
Portuguese
English
English
Simplified Chinese
Japanese
English
French
French
French
French
French
French
English
French
Simplified Chinese
Japanese
English
English
English
English
German
English
Simplified Chinese
Japanese
Korean
Russian

User manual Perception CSI programming

English
Simplified Chinese
Japanese
English
Quick Start Guides
English
English
German
English
Other
English
Software

Perception 8.22

This is a major release of Perception:

All tethered Genesis HighSpeed mainframes now can be equipped with an internal CAN interface. CAN Recording as well as CAN Publishing is now supported natively.

With the new firmware part of Perception 8.20, all power analyzer input cards GN310B / GN311B and the high voltage input cards GN610B / GN611B will now get upgraded with now 4 counter / timer channels (instead of 2 so far). This enables eAxle applications to be addressed in a much more efficient way. In addition, different usability improvements have been implemented in order to optimize the workflow. Going forward, the Sensor database no longer requires a license.

Details about new features and fixed issues can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

 

Date: 11/2021  |  Version: 8.22.21327  |  Size: 566 MB
Related Documents:

Multilanguage

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Date: 11/2019  |  Version: 7.48.19318  |  Size: 5 MB

Multilanguage

The GEN3i/GEN7i Cumulative Update Package contains updated drivers for GEN DAQ “i” type mainframes. There is a version 4.1.1975 of the RTS IEEE1588 PTP driver, and the latest GEN hardware drivers needed when upgrading an older, Windows 7 based GEN3i/GEN7i to Windows 10.

Date: 11/2018  |  Version: 8  |  Size: 130 MB

Multilanguage

Tool to extract the GEN3i/GEN7i Service from the installed version of Perception. After a fresh install of the Windows OS, the GEN3i/GEN7i service is missing and will be installed using this tool.

Date: 12/2020  |  Version: 1  |  Size: 181 KB

Multilanguage

Note: Perception feature preview 10 is temporarily unavailable.

Get a quote now!

Ask your HBK Sales Engineer

Please send me


Continue

Ask your HBK Sales Engineer

Please send me


Continue

Green check mark Individual offer

Green check mark Technical advice

Green check mark Fast response