High Speed Data Acquisition Software | Perception High Speed Data Acquisition Software | Perception | HBM

Perception Software: Reliable Data Acquisition at High Speed

The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition. Thanks to the patented StatStream technology Perception enables 10 gigabytes of data to be visualized on your PC in 10 seconds. For your measurement, this means: Reliable storage and flexible real-time display as well as immediate review. You can access saved data even while measurements are running and zoom in on these data. Recording continues in the background.

Another highlight offered by Perception software is absolute operational security.  Reliable data storage and using stable software are enormously important, particularly when tests cannot be repeated or are difficult to repeat. A software crash and the resulting data loss would be extremely expensive, for example, in destructive materials testing or aircraft starts. Perception high-speed software has been designed precisely for these requirements and has been subjected to extensive testing.

Learn more about the latest version of Perception


Configure

  • Immediately ready for use – without any programming
  • Sensor database ensures easy setup
  • Configure channels individually, in groups, or by EXCEL import
  • Password protection of sensitive settings

Display

  • Patented, extremely fast visualization of large amounts of data
  • Display of any number of visualization windows with Trend, Scope, x/y, FFT, and Meter
  • Powerful multiple zoom functions and up to seven cursors
  • Review while recording – analysis while the measurement is running         

Compute & Analyze

  • Real-time or post-process computation
  • Over 150 analysis functions ranging from statistics through filters to FFT
  • Analyses in any sequence
  • IF...THEN decisions integrated in the analysis process 

Save & Store

  • Extremely fast storage with up to 400 MB/s on hard disk
  • Storage on Linux RAID arrays or iSCSI data server for 100% data security
  • Separate and/or collective storage and loading of device settings, formulas, report layouts, etc.

Document

  • “One-click” transfer of computed results or cursor values to Excel
  • Integrated report generator
  • Quick Report enables “one-click” transfer of graphs and tables to Word
  • Advanced Reporting allows the preparation of complete, conclusive reports in Word

Automate

  • User keys and macros facilitate automated testing and analysis sequences
  • Automated export, analysis, or report generation after the measurement
  • Batch processing of thousands of measurements with cross-measurement reporting
  • HBM Push: Define events to be notified by push messages to your mobile device


 

Perception and Genesis HighSpeed Allow for Convenient Data Acquisition and Analysis

 

Perception and Genesis HighSpeed-specific features enable rapid setup times, quick familiarization and therefore the immediate start of your measurements. Watch this video and see for yourself!


From Configuration to Automation: Perceptions Versatile Features

How to Interface with Genesis HighSpeed and/or Perception

Would you like to use Perception software and/or the Genesis HighSpeed system for your own specific needs? No problem! You can integrate them into your specific environment and use them exactly the way you want by selecting one of the many different interfacing options.

Learn more

 

Choose the right Perception edition for your needs

Free ViewerViewer EnterpriseFree StandardAdvancedEnterprise

Features:

True 64-bit support
Basic Review, Cursor, Report, Export
Single mainframe control
Multiple mainframe control
Measurement Uncertainty
Analysis
Advanced Report
Advanced Export
Video Playback
Multi-Monitor/Workbooks
Information sheet
Basic FFT
Sensor database
User/definer mode
Macros

Application extensions:

CSI (custom software interface)
STL & HP-HV automated analysis
HV-IA Impulse Analysis
ePower Testing

Technical Documentation

Title / DescriptionLanguage
Data Sheets
Perception Video playback - Data Sheet English
Perception STL - Data Sheet English
Perception HV-IA impulse analysis - Data Sheet English
Perception HPHV automated analysis - Data Sheet English
Perception eDrive option - Data Sheet English
Perception Basic FFT - Data Sheet English
Perception Analysis - Data Sheet English
Perception Advanced exports - Data Sheet English
Brochures
Genesis HighSpeed - 小冊 Chinese
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - Brochure English
Genesis High Speed - Folheto Portuguese
Operating Manuals
Perception Video Playback Option - 操作說明 Simplified Chinese
Perception Video Playback Option - 取扱説明書 Japanese
Perception Video Playback Option - User Manual English
Perception User Keys and Macros – User Manual English
Perception STL Analysis Option - 操作說明 Simplified Chinese
Perception STL Analysis Option - 取扱説明書 Japanese
Perception STL Analysis Option - User Manual English
Perception Spectral Display Option - 操作說明 Simplified Chinese
Perception Spectral Display Option - 取扱説明書 Japanese
Perception Spectral Display Option - User Manual English
Perception Software de Aquisição de Dados - Manual do Usuário Portuguese
Perception Sequencer Control Option BE3200 - User Manual English
Perception Sensor Database Option - User Manual English
Perception Repoter Option - 操作說明 Simplified Chinese
Perception Reporter Option - 取扱説明書 Japanese
Perception Reporter Option - User Manual English
Perception Option de lecture vidéo Perception - Manuel d'utilisation French
Perception Option de création de rapports Perception - Manuel d'utilisation French
Perception Option d'information Perception - Manuel d'utilisation French
Perception Option d'analyse STL Perception - Manuel d'utilisation French
Perception Option d'analyse Perception - Manuel d'utilisation French
Perception Option d'affichage spectral Perception - Manuel d'utilisation French
Perception Matlab® Remote Control - User Manual English
Perception Logiciel d'acquisition de données - Manuel d'utilisation French
Perception Information Option - 操作說明 Simplified Chinese
Perception Information Option - 取扱説明書 Japanese
Perception Information Option - User Manual English
Perception HV Impulse Analysis Option - User Manual English
Perception HPHV Automated Analysis Option - User Manual English
Perception eDrive - User Manual English
Perception Datenerfassungssoftware Version 6.50 - Benutzerhandbuch German
Perception Data Acquisition Software Version - User Manual English
Perception Data Acquisition Software - 操作說明 Simplified Chinese
Perception Data Acquisition Software - 取扱説明書 Japanese
Perception Data Acquisition Software - 매뉴얼 Korean
Perception Data Acquisition Software - руководство Russian
Perception and GEN series: CSI Programming - User Manual

User manual Perception CSI programming

English
Perception Analysis Option - 操作說明 Simplified Chinese
Perception Analysis Option - 取扱説明書 Japanese
Perception Analysis Option - User Manual English
Quick Start Guides
Perception V8- Quick Start Guide English
Perception Measurement Uncertainty - Quick Start Guide English
Perception Harmonic Analysis - Quick Start Guide English
Perception eDrive - Quick Start Guide English
Perception eDrive - Kurzanleitung German
ePower V8 - Quick Start Guide English
Other
Perception User Keys and Macros – Additional Content English
Software
Perception Software 64-bit

Perception 8.28

This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features.

This is not shipped out with the hardware but only available via web download.

Details about fixed issues and new features can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems.

When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Date: 07/2022  |  Version: 8.28.22200  |  Size: 570 MB
Related Documents:

Multilanguage
Perception Software 64-bit

Perception 8.30

This is a major release of Perception: We strongly recommend to update all Perception 8.22 installations to Perception 8.30, due to important bug fixes.

Note : Before you can upgrade to Perception 8.30, you must upgrade to Perception 8.28 first!

This step is required due to changes to the update mechanism

Harmonic Analysis

Functionality has been added to calculate and display harmonic information according to the IEC 61000-4-7 standard. This standard specifies how harmonics must be calculated for signals with a 50Hz or 60Hz fundamental frequency which typically appear in power grid and power line applications. This new functionality contains the following parts. A new RTFDB function is now available called HarmonicsIEC61000 which calculates the spectrum of a signal following IEC 61000-4-7. The resulting harmonics can be made visible in a new Harmonic Analysis Display in Perception, both in graphical and tabular form. Harmonic Analysis is also fully integrated in the ePower suite as an optional analysis where it comes with several ready-to-use grid application setups. The Quick Start Guide for this new functionality is part of the documentation that comes with the installation and is also available from the Perception website.

Measurement Uncertainty

Perception Enterprise now contains a dedicated sheet to calculate the Measurement Uncertainty (MU) of DC, AC, and mechanical power values. Given inputs like the measured AC power, the type of acquisition card used, and the type of transducer used, this MU Estimation (Basic) sheet calculates the absolute and relative MU of the measured quantity. If the sheet is not visible, in Perception choose from the menu bar Sheets and then ‘MU Estimation (Basic)’. Once the sheet is loaded, the Quick Start Guide can be found by opening the context menu of the sheet's tab and choosing Quick Start Guide...

EtherCAT Distributed Clock

The Genesis mainframes support EtherCAT Distributed Clock to synchronize the internal clock with the EtherCAT clock.

RTFDB number of channels available for storage

The number of RTFDB channels available has be improved. The number of RTFDB channels available for storage has been increased to the table below.

Mainframe type | Available number of RTFDB channels for storage before | Available number of RTFDB channels for storage, after update

GEN2tB | 256 | 256

GEN3t / GEN3i / GEN3iA | 256 | 300

GEN4tB | 256 | 500

GEN7t / GEN7i / GEN7iA | 256 | 1000

GEN17tA | 256 | 1000

Details about new features and fixed issues can be found in the release notes.

Note : Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Date: 07/2022  |  Version: 8.30.22203  |  Size: 651 MB
Related Documents:

Multilanguage
Perception Software 64-bit

Perception 8.32

This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features.

This is not shipped out with the hardware but only available via web download.

Details about fixed issues and new features can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems.

When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Date: 10/2022  |  Version: 8.32.22272  |  Size: 654 MB
Related Documents:

Multilanguage
Perception Software 64-bit

Perception 8.34

This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features.

This is not shipped out with the hardware but only available via web download.

Details about fixed issues and new features can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems.

When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Date: 11/2022  |  Version: 8.34.22308  |  Size: 652 MB
Related Documents:

Multilanguage
Perception Software 64-bit

Perception 8.40

This is a major release of Perception

Inversion of analog signals

The polarization of the signal can be inverted for GN61xB, GN31xB, GN120xB, GN1640B, GN840B and GN810xB

Support for the measurement uncertainty of efficiencies in the Measurement Uncertainty sheet

The Measurement Uncertainty sheet now also allows calculating the uncertainty in efficiencies based on the uncertainties calculated for the DC, AC and mechanical power numbers. The efficiencies and their measurement uncertainty can be made visible by clicking the dotted button at the bottom of the sheet, by choosing the eta symbol in the Perception toolbar, or by right-clicking the 'MU Estimation (Basic)' tab and selecting 'Show Efficiency Calculation Results'. If the Measurement Uncertainty sheet is not visible, in Perception choose from the menu bar Sheets and then ‘MU Estimation (Basic)’. Once the sheet is loaded, the Quick Start Guide can be found by opening the context menu of the sheet's tab and choosing Quick Start Guide... .

EtherCAT control

The GHS mainframe settings and acquisition control can be controlled via EtherCAT. The protocol and commands are the same as CAN remote control. Sending command SDO triggers execution of the command with provided parameters.

New functions for mean and standard deviation in the

Several new functions were added to the Real-Time Formula DataBase (RTFDB) related to determining the average and standard deviation of signals. The first new function is CycleStdDev(). and forms a pair with the exisiting CycleMean() function: where the CycleMean() function determines the mean (or average) over all samples between two cycle events, the CycleStdDev() calculates the standard deviation over the samples. We further introduce the pair of functions TimedMean() and TimedStdDev(). Those functions repeatedly calculate the mean and standard deviation, repectively, over a user-defined time interval. For example, if the user-defined time is set to 1 second, every 1 second, a mean (or standard deviation) for the input signal will be generated over the previous 1 second. The next new pair of functions is NumSamplesMean() and NumSamplesStdDev(). Those functions repeatedly calculate the mean and standard deviation, repectively, over a user-defined number of samples. For example, if the user-defined number of samples is set to 10, for every 10 samples of the input signal, a mean (or standard deviation) will be generated over the previous 10 samples. It is important to note that the outputs of the last four functions cannot be used as the input of another RTFDB function, but they can be published on the fieldbuses. With the proper setup, the standard deviation functions, possibly in combination with the corresponding function for the mean, make it possible, for example, to get an indication on the field buses if a system is in steady state.

 

Date: 01/2023  |  Version: 8.40.23009  |  Size: 659 MB
Related Documents:

Multilanguage
Perception COM-RPC.msi

Installer of the RPC COM wrapper and RPC documentation

Date: 11/2022  |  Version: 8.34  |  Size: 7 MB

Multilanguage
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Date: 07/2022  |  Version: 8.28.22200  |  Size: 5 MB

Multilanguage
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Date: 01/2023  |  Version: 8.40.23009  |  Size: 5 MB

Multilanguage
GEN3i/GEN7i Update Package

The GEN3i/GEN7i Cumulative Update Package contains updated drivers for GEN DAQ “i” type mainframes. There is a version 4.1.1975 of the RTS IEEE1588 PTP driver, and the latest GEN hardware drivers needed when upgrading an older, Windows 7 based GEN3i/GEN7i to Windows 10.

Date: 11/2018  |  Version: 8  |  Size: 130 MB

Multilanguage
GEN3i/GEN7i Service Installer

Tool to extract the GEN3i/GEN7i Service from the installed version of Perception. After a fresh install of the Windows OS, the GEN3i/GEN7i service is missing and will be installed using this tool.

Date: 12/2020  |  Version: 1  |  Size: 181 KB

Multilanguage

Note: Perception feature preview 10 is temporarily unavailable.

Get a quote now!

Ask your HBK Sales Engineer

Please send me


Continue

Ask your HBK Sales Engineer

Please send me


Continue

Green check mark Individual offer

Green check mark Technical advice

Green check mark Fast response