U10 Force Transducer: Capacities from 1.25 kN to 2.5 MN

The rotationally symmetric, low-profile U10 force sensor has multiple uses focusing on applications in test benches, material testing machines, and challenging tasks in production. Tensile and compressive forces can be measured.

  • HBM accuracy class:  0.02 to 0.05
  • Capacities: 1.25 kN to 2.5 MN

Precise

  • Benchmark precision
  • TCzero of 150 ppm/10 K or 75 ppm/10 K with 200% calibration
  • Minimal linearity deviation and hysteresis and very good repeatability

Large measuring range in compliance with specified accuracy requirements, improved yield in product tests through small error bands.

Robust

  • Made from rust-proof materials, degree of protection IP68 (with cable option)
  • Electrical bending moment compensation: Bending (for example resulting from applied lateral forces) does not impact the measurement result
  • Fit for fatigue tests, peak to peak load of 200% of nominal force can be applied
  • Vibration resistant
  • EMC approved

Reliability even in unfavorable measurement conditions (e.g. temperature gradients, parasitic mechanical influences).

Adaptable to your needs

  • U10 optimally adapts to its measurement task: Over 5,000 combinations are available
  • Select from many options such as TEDS, flange or foot adapter version, 100% or 200% calibration, load introduction pin, several connectors and cable options and more

Time saving plug-and-play solutions, easy adaption.

3D CAD Files for U10

Download the CAD step files for this product
U10 CAD step files
U10 Accessories CAD step files

Available with metric or inch threads

  • U10M: Metric threads
  • U10S: UNF threads

Extensive range of accessories: Find details in the datasheets

Available with metric or inch threads

U10M Metric Thread

The U10M force transducer can be attached to machine elements with metric threads and is available with measuring ranges from 0... 1.25 kN, 2.5 kN, 5 kN, 12.5 kN, 25 kN, 50 kN, 125 kN, 250 kN, 500 kN, 1 MN.

U10S with UNF standard-compliant inch thread

U10M is now available under the name U10S, providing inch threads complying with the American UNF (Unified National Fine) standard. The force transducer with UNF-compliant mechanical connectors is offered in the nominal (rated) measuring ranges from 1.25 kN to 450 kN.



Related Products & Services

Force Calibration Services
Benefit from the proven precision of the HBM calibration laboratory when it comes to calibrating your load cell.
QuantumX: Universal and distributable DAQ
The QuantumX data acquisition system (DAQ) is the perfect tool for all of your test and measurement needs. HBM are suppliers of this system.
MGCplus: The Allrounder in Data Acquisition
The MGCplus is the ultimate, scalable and configurable data acquisition system for laboratory and test stand use. It acquires data on many parameters.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response

HBMshop See prices, availability and get an instant quote.