The wide range of application allows measurement signals and any necessary power supply to be transferred for inductive and ohmic transducers, strain gauge applications, resistance thermometers, thermocouples and other transducers.
The particularly suitable choice of materials for the brushes makes it possible to achieve high transmission quality at low wear with low thermoelectric voltages between the slip-rings and the brushes. There is very little contact resistancebetween the brushes and the slip-rings, as well as very little change with speed, temperature and current.
Key Features
- Low wear
- High transmission quality
- SK6 and SK12 for mounting to stub shafts with easy-lift brush assemlies
- SK5 for central mounting on shafts
- Low thermal voltages
- Very low change in contact resistance
SK5 / SK6 / SK12 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
SK5, SK6, SK12 - Data Sheet | English | |||
SK5, SK6, SK12 - Datenblatt | German | |||
SK5, SK6, SK12 - Prospetto dati | Italian | |||
SK5, SK6, SK12 - データシート | Japanese | |||
Brochures | ||||
Drehmoment-Messtechnik - Broschüre | German | |||
HBM torque measurement technology - Brochure | English | |||
HBM torque measurement technology - Brochure | English (US) | |||
HBM torque measurement technology - Folleto | Spanish | |||
HBM torque measurement technology - ブローシャー | Japanese | |||
Torque - 小冊 | Chinese | |||
Mounting Instructions | ||||
SK5, SK6, SK12 - Istruzioni di montaggio | Italian | |||
SK5, SK6, SK12 - Mounting instructions | English, German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
CAD Drawings and CAD Models
Order Numbers
1-SK5/40
1-SK5/55
1-SK5/95
1-SK6
1-SK12