High precision allows for reliable measurements in the lower measurement range of the sensor: Benefit from the extremely wide measuring range with the best price-to-performance ratio.
S-Type S9M Load Cell: Measurements From 500 N To 50 kN
The S-shaped S9M load cell measures tensile and compressive forces and can be used for a wide variety of static and dynamic measurement applications. Thanks to its high accuracy the S9M is suitable for use in test benches and torque measurements with a lever as well as for production and monitoring tasks.
The S9M is also the right choice for difficult applications: All measuring bodies, even the one for a nominal (rated) force of 500 N, are made of stainless steel. In addition, as the S9M has a welded and therefore hermetically sealed SG installation, the force sensor load cell is rated with degree of protection IP68.
- HBM accuracy class: 0.02
- Nominal (rated) forces: 500 N to 50 kN
Precise
- HBM accuracy class 0.02
- Very low temperature-dependence of the zero point
- Parasitic torques and forces have only a very small effect on the measurement result
Withstands a lot
- Stainless steel spring element
- Hermetically welded force transducer
Non-rusting materials ensure long durability. Excellent stability, even under unfavorable conditions.
Immediately ready to use
- Various practical cable lengths available for S9M: Choose the right one for your application
- Connector assembly for HBM industrial amplifiers optionally available
- TEDS (electronic data sheet for automatic sensor detection) available on request
Time-saving plug and play solutions: Inconvenient on-site soldering and connector assembly are eliminated.
Download the CAD step files for this product | ||
---|---|---|
S9M CAD step files | ||
S9M Accessories CAD step files |
Extensive Range of Accessories
- Knuckle eyes
Download data sheet for further information.
S9M Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
S9M - Caractéristiques techniques | French | |||
S9M - Data Sheet | English | |||
S9M - Datenblatt | German | |||
S9M - Prospetto dati | Italian | |||
S9M - データシート | Japanese | |||
Brochures | ||||
Kräfte sicher messen - Broschüre | German | |||
Reliable force measurement - Brochure | English | |||
Mounting Instructions | ||||
S9M - Mounting Instructions | German, French, English, Italian | |||
Declaration of Conformity | ||||
S9M - EU Declaration of Conformity | Multilanguage | |||