P15 pressure gauge transducers are suitable for measuring static and dynamic pressures of liquids and gases.

Transducer forgage pressure
Accuracy class [%]1
Service range [%]0...200
Nominal temperature
[°C ]
-20...+70
Max. medium temperature
[°C ]
+105
Nominal meas. range in bar, 0 ...10, 20, 50, 100, 200, 500
Measuring systemS/G
Output signal0...10 V / 4...20mA
Electrical connectionconnector to DIN 43650
Mechanical connectionG 1/2 Form B, outside

Key Features

  • Output 0...10V
  • Optimum price: performance ratio
  • Highly reliable
  • No filling liquid
  • Withstands overloading up to 200%
  • Corrosion-resistant
  • Small in size
  • High EMC (CE mark)

P15 Product Literature

Title / Description Language
Data Sheets
French
English
Japanese
German
Italian
Brochures
German
English
Mounting Instructions
Italian
French, German, English
Declaration of Conformity
Multilanguage

Order Numbers

1-P15RVA1/10B
1-P15RVA1/20B
1-P15RVA1/50B
1-P15RVA1/100B
1-P15RVA1/200B
1-P15RVA1/500B

1-P15RVA2/10B
1-P15RVA2/20B
1-P15RVA2/50B
1-P15RVA2/100B
1-P15RVA2/200B
1-P15RVA2/500B

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response