P15 pressure gauge transducers are suitable for measuring static and dynamic pressures of liquids and gases.
Transducer for | gage pressure |
Accuracy class [%] | 1 |
Service range [%] | 0...200 |
Nominal temperature [°C ] | -20...+70 |
Max. medium temperature [°C ] | +105 |
Nominal meas. range in bar, 0 ... | 10, 20, 50, 100, 200, 500 |
Measuring system | S/G |
Output signal | 0...10 V / 4...20mA |
Electrical connection | connector to DIN 43650 |
Mechanical connection | G 1/2 Form B, outside |
Key Features
- Output 0...10V
- Optimum price: performance ratio
- Highly reliable
- No filling liquid
- Withstands overloading up to 200%
- Corrosion-resistant
- Small in size
- High EMC (CE mark)
P15 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
P15 - Caractéristiques techniques | French | |||
P15 - Data Sheet | English | |||
P15 - Datenblat | German | |||
P15 - Prospetto dati | Italian | |||
P15 - データシート | Japanese | |||
Brochures | ||||
Druckmesstechnik von HBM - Broschüre | German | |||
Pressure measurement technology from HBM - Brochure | English | |||
Mounting Instructions | ||||
P15 - Istruzioni di montaggio | Italian | |||
P15 - Mounting instructions | French, German, English | |||
Declaration of Conformity | ||||
P15 - EU Declaration of Conformity | Multilanguage | |||
Order Numbers
1-P15RVA1/10B
1-P15RVA1/20B
1-P15RVA1/50B
1-P15RVA1/100B
1-P15RVA1/200B
1-P15RVA1/500B
1-P15RVA2/10B
1-P15RVA2/20B
1-P15RVA2/50B
1-P15RVA2/100B
1-P15RVA2/200B
1-P15RVA2/500B