The Pressure Transducer for the Manufacturing Industry
The P3IC and P3ICP pressure transducers are well-suited to be used for dynamic and static pressure measurement and have an integrated temperature sensor.
The P3IC and P3ICP pressure transducers can measure pressure precisely up to 3,000 bar with a 0.1 accuracy class. They are well-suited for use in dynamic and static measurement tasks in the industry, such as diesel injector tests, oil and gas analyses, as well as manufacturing processes and hydraulic test benches.
The P3IC and P3ICP pressure transducers are equipped with HBM’s high-grade strain-gauge technology and provide results with 0.05% repeatability, even with very fast measurements. The pressure transducers have an integrated temperature sensor that ensures accurate results, even through extreme temperature variations. The measuring points are automatically identified with TEDS to allow immediate use.
The P3IC and P3ICP pressure transducers can reliably withstand overloads of up to 2.5 times their nominal (rated) pressure thanks to their corrosion-resistant steel measuring body. They are suitable for long-term use in many different industrial environments with their IP67 degree of protection.
The P3ICP transducer has an HS6 connector. The P3IC transducer comes with a fixed connection cable available in different lengths and with diverse connectors. The P3IC and P3ICP are available in eleven different versions, providing nominal (rated) pressures between 10 bar and 3,000 bar. Thus, they are the ideal solution for many tasks in the industry.
Accurate measurement results owing to an accuracy class of 0.1 and temperature sensor
Withstands industrial environments due to high overload limit and IP67 degree of protection
Suitable for many different measurement tasks, temperature-stable, and available with eleven measurement ranges
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| P3IC / P3ICP - Caractéristiques techniques | French | |||
| P3IC / P3ICP - Data Sheet | English | |||
| P3IC / P3ICP - Datenblatt | German | |||
| P3IC / P3ICP - Prospetto dati | Italian | |||
| Brochures | ||||
| Druckmesstechnik von HBM - Broschüre | German | |||
| Pressure measurement technology from HBM - Brochure | English | |||
| Mounting Instructions | ||||
| P3IC, P3ICP - Mounting instructions | English, German, French, Italian | |||
| Declaration of Conformity | ||||
| P3/PT6A - EU Declaration of Conformity | Multilanguage | |||
Individual offer
Technical advice
Fast response