Precise measurement due to proven strain-gauge technology and an accuracy class of 0.3
P8AP Pressure Transducer: Available in Six Nominal (Rated) Pressure Options Ranging up to 500 Bar
The P8AP pressure transducer precisely measures liquid and gas pressures up to 500 bar with an accuracy class of 0.3. It is equipped with HBM’s high-grade strain-gauge technology and ideally suited for dynamic and static measurement tasks, for instance, in hydraulic test benches or hydraulic systems of construction and agricultural machinery. The 500-bar version has been certified in accordance with OIML R60 D0.3 and has thus been approved for use as a diaphragm load cell in legal-for-trade applications. Examples of such applications include weighing the material in an excavator bucket or determining the weight on a forklift fork.
The P8AP reliably withstands overloads of up to 1.75 times its nominal (rated) pressure owing to its robust and corrosion-resistant steel measuring body. It can be permanently used in many different industrial environments due to its IP67 degree of protection. The pressure transducer offers extreme temperature stability. The high-temperature version, which is also available, provides precisely measured data at temperatures of up to +140°C. The P8AP is available with six nominal (rated) measuring ranges with different cable lengths and various pressure connectors. It is the right solution for many industrial pressure measurements.
- Accuracy class: 0.3
- Nominal (rated) pressure: 500 bar
- Degree of protection: IP67
High measurement accuracy
- Accurate measurement attributed to an accuracy class of 0.3
- Cable length compensation owing to 6-wire technology
- Suitable for static and dynamic measurements owing to HBM’s high-grade strain-gauge technology
- The 500-bar nominal (rated) pressure range version has been certified in accordance with OIML R60
Sturdy design
- Robust steel measuring body
- Withstands loads of up to 1.75 its nominal (rated) pressure
- Resistant to permanent humidity and dirt due to its IP67 degree of protection
- Broad operating temperature range ranging from –40 °C to +80 °C
Long-term stability owing to the corrosion-resistant steel measuring body
Many variants
- Six nominal (rated) pressure ranges are available, as follows: 10 bar, 20 bar, 50 bar, 100 bar, 200 bar, and 500 bar
- A high-temperature version for temperatures of up to +140°C is optionally available
- Many pressure connectors are available: M10x1; M20x1,5; G1/4 Form B; G1/2 Form B NPT1/4; G1/4 Form Z; M8x1,25; Tubus DA-10
- Different connection configurations: 1.5 m (HT version), 5 m, 20 m cable, or with HS6P connector (HT version)
Versatile use facilitated by many connector options and the high-temperature version
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
P8AP Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
P8AP - Caractéristiques techniques | French | |||
P8AP - Data Sheet | English | |||
P8AP - Datenblatt | German | |||
P8AP - Hoja de características | Spanish | |||
P8AP - Prospetto dati | Italian | |||
P8AP - データシート | Japanese | |||
Brochures | ||||
Druckmesstechnik von HBM - Broschüre | German | |||
Pressure measurement technology from HBM - Brochure | English | |||
Mounting Instructions | ||||
P8AP - Operating Manual | French, English, German, Spanish, Italian | |||
Certificates | ||||
P8AP - Test Certificate | English, German | |||
Declaration of Conformity | ||||
P8 - EU Declaration of Conformity | Multilanguage | |||
P8AP - EU Declaration of Conformity | Multilanguage | |||