Absolute pressure transducers of the P8AP type series are suitable for measuring static and dynamic liquid and gas pressures. They are available for the measuring ranges 0...10, 0...20, 0...50, 0...100, 0...200 and 0...500 bar. Whatever the mounting position, these small and handy transducers can be used even when space is tight.

Because of its high overload capacity, the P8AP transducer is used in many measurement applications, for example in mobile testing or mobile test benches. For mobile weighing applications, the pressure transducer is used as a diaphragm type load cell with the type name P8WT. It is legal for trade per OIML R60 up to 300 divisions.

IP 67 protection is guaranteed for both transducer types.

With a redesigned housing and optimized cable outlet, P8AP offers an optimized vibration resistance. Stresses arising from any forces acting on the substantially more robust cable are distributed efficiently to further improve performance.

The P8AP can be connected in 6-wire circuit to effectively eliminate accuracy losses resulting from longer cable lengths.

The transducer is also available in the high-temperature versions T2, T9, and TH for a maximum of 140 degree Celsius.

Key Features

  • Strain-gauge sensor 2mV/V
  • No sealing between pressure connection and strain-gauge sensor; no filling liquid
  • Rapid and easy installation
  • Various optional pressure connections
  • Corrosion-resistant material
  • Mounting position as desired
  • For static and dynamic pressure
  • Excellent price/performance ratio
Transducer forabsolute pressure
Accuracy class [%]0.3
Service range [%]0...150
Nominal temperature
[°C ]
-10...+70
Max. medium temperature
[°C ]
+100 / +140
Nominal meas. range in bar, 0 ...10, 20, 50, 100, 200, 500
Measuring systemS/G
Output signal2 mV/V
Electrical connectionCable, 5m
Mechanical connectionTube

P8AP Product Literature

Title / Description Language
Data Sheets
French
English
Japanese
German
Spanish
Italian
Brochures
German
English
Mounting Instructions
French, English, German, Spanish, Italian
Certificates
Multilanguage
Declaration of Conformity
Multilanguage
Multilanguage

Order Numbers

1-P8AP/10B-001
1-P8AP/20B-001
1-P8AP/50B-001
1-P8AP/100B-001
1-P8AP/200B-001
1-P8AP/500B-001

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response