Enables pressure to be easily and swiftly measured
PMS40: Strain Gauge for Highly Dynamic Pressure Peaks
With transient pressure measurements, e.g. explosions, shock waves or ultrasonic applications, the rise time of the pressure curve is very short and the pressure peaks are high.
The PMS40 pressure measurement strain gauge enables high pressure peaks up to 10 kbar to be captured.
Resistant to high pressure
- Captures high pressure peaks up to 10 kbar

Easy-to-use
- Straightforward installation

Suited for applications where it is not bonded
Complete System
- Recording, visualization, and analysis of measurements with Genesis HighSpeed

The right software to complete the measuring chain
PMS40 Technical Features
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | ||||
Measuring grid | Carrier | |||||
Ω | a | b | c | d | ||
![]() | 1-PMS40-3/120_E | 120 | 3 0.118 | 4 0.158 | 101.4 3.992 | 6 0.236 |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||
Other | ||||
PMS40 TechNote | German | |||
PMS40 TechNote | English | |||