The SC232/422B interface converter set enables multi-channel bus systems to be set up easily via the RS232 standard interface integrated in standard PCs. A 4-wire RS422/485 bus system can be built up.

This converter differs from standard converters especially in terms of its robust design in a metal housing, its excellent EMC and the electrically isolated signals. The set is supplied complete with a standard PC connecting cable (9-pin) and a plug-in power supply. An LED signals readiness for operation.

For setting up multi-channel bus systems, we recommend to use HBM’s AED…, WE2110 and WE2108-485 weighing electronics and the digital load cells provided by HBM which include an RS485 4-wire interface.

Key Features:

  • Conversion of RS-232 to RS-422/485 4-wire or to RS-485 2-wire (switch-selectable)
  • Galvanic isolation
  • High EMC-security (metal housing)
  • Power supply range 8 ... 30VDC
  • Incl. plug-in power supply unit and PC-connection cable

Product Literature

Order Number

1-SC232/422B

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response