100% quality control and process monitoring in real-time with powerful algorithms and alarming
Process Controller MP85A-S EASYswitch: For efficient haptics testing and functional testing
With its two universal digital signal inputs, the MP85A-S industrial process controller simultaneously captures a wide range of measurement data on the function and haptics of switch and closing systems in just one test cycle.
MP85A-S EASYswitch is used, for example, in end-of-line tests in the automotive and furniture industry, including the testing of switches as well as of drawer and clasp elements. With its powerful switching point algorithms, tolerance windows and fast limit value alarms, the intelligent process controller can be individually adapted to ensure 100% quality control - so that switches and locking systems always function reliably in the future.
MP85A-S EASYswitch checks up to 5 switching elements at the same time, visualizes the measured data in real-time, and allows for quick and uncomplicated production changes with 1,000 storage spaces for recipes (setting sets). At the same time, the comprehensive and multi-level FASTpress Suite software package simplifies configuration and data evaluation and documentation.
- Accuracy class: 0,1
- Device interfaces: Industrial Ethernet, Digital I / Os and fieldbus, CANopen, Profibus DPV1 and Profinet RT
- Storage for recipes (set of settings): 1,000
Complete evaluation
- 2-channel evaluation in y / x or y / t mode
- Intelligent real-time data reduction
- Simultaneous testing of up to 5 switching elements
- Switching point position, operation, direction and repetitions, as well as actuating force and torque in the switching test window
- Fault-free process monitoring with diagnostics, fault and alarm signaling
- Real-time visualization of measurement and process data
- Comprehensive control with tolerance window and limit value evaluations

Universal Use
- Two universal measuring inputs for strain gages, inductive half and full bridges, counters and SSI rotary encoders
- Quick access to up to 1,000 stored set sets (recipes)
- Detection of the smallest part load areas with a high 24-bit resolution
- High EMC resistance
- Easy installation and parameterization with PME assistants as well as TEDS sensor detection

Can be used in a wide range of applications, due to test parameters that can be stored individually.
Stand-alone or cross-linked
- Free "PME assistant" software for parameterization
- Easy documentation of process data and IO / NIO events in ASCII, Q-DAS or IPM data format via Ethernet or internal memory card
- Powerful software FASTpress Suite and INDUSTRYmonitor available for production and program example for all common fieldbuses

Easy start-up and comprehensive documentation with free PME assistant and comprehensive software suite
MPA85A-S-EASYswitch provides you with an extensive range of products:
- FASTpress-Suite: the comprehensive software for process control in production and end-of-line testing
- Application Programmers Interface (API) for programming individual applications
- ePLAN macros available for free download
- Display and control terminals (on request)
- Sensors for many testing and monitoring tasks
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
MP85A-S / MP85ADP-S EASYswitch - Caractéristiques techniques | French | |||
MP85A-S / MP85ADP-S EASYswitch - Data Sheet | English | |||
MP85A-S / MP85ADP-S EASYswitch - Datenblatt | German | |||
Brochures | ||||
MP85A-S EASYswitch - Brochure | English | |||
MP85A-S EASYswitch - Brochure | French | |||
MP85A-S EASYswitch - Broschüre | German | |||
Operating Manuals | ||||
MP85A - Aide sur | French | |||
MP85A - Description d'interface | French | |||
MP85A - Interface Description | English | |||
MP85A - Program Help | English | |||
MP85A - Programmhilfe | German | |||
MP85A - Schnittstellenbeschreibung | German | |||
MP85A, MP85ADP, MP85A-S, MP85ADP-S - Bedienungsanleitung | German | |||
MP85A, MP85ADP, MP85A-S, MP85ADP-S - Manuel d'emploi | French | |||
MP85A, MP85ADP, MP85A-S, MP85ADP-S - Operating Manual | English | |||
Quick Start Guides | ||||
MP85A FASTpress PME Assistant - Guida breve | Italian | |||
MP85A(DP) FASTpress / MP85A(DP)-S EASYswitch - Quick Start Guide | French, English, German | |||
Accessories | ||||
GK7000 / GK7600 - Caractéristiques techniques | French | |||
GK7000 / GK7600 - Data Sheet | English | |||
GK7000 / GK7600 - Datenblatt | German | |||
GK7000 / GK7600 - Operation Manual | English, German, French | |||
P-S1503P 15" Panel PC - Data Sheet | English | |||
P-S1503P 15" Panel PC - Datenblatt | German | |||
Safety Instructions | ||||
MP85A - Avvertenze di sicurezza | Italian | |||
MP85A - Safety Instructions | French, English, German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
MP85A / MP85ADP - EU Declaration of Conformity | Multilanguage | |||
Device Descriptions | ||||
PME EDS files
EDS files for PME (MP01, MP30, MP55, MP60, MP85). Date: 11/2011 | Version: 1.01 | Size: 33 KB | Multilanguage | |||
Software | ||||
EASYmonitorCE Application software
This software package contains the complete application with built-in program help for the GK7000 display terminal. GK7000 works with max. 6 MP85 devices and can be used for the complete parameterization, visualization and storage of process data. The application runs under WindowsCE V5 and V6 and is optimized for a screen resolution of 800x480 pixels. For update details, please follow the steps in UpdateGK7000.pdf, which is included in the zip download. Date: 05/2019 | Version: 2.0.6.0 | Size: 5 MB | Multilanguage | |||
MP85A CAE data for Eplan Electric P8
This project is a macro-project and contains CAE data for Eplan Electric P8. Date: 08/2011 | Version: 1.00 | Size: 19 MB | Multilanguage | |||
PME FASTpressSuite CD
PME assistant, firmware loader and USB driver (for Windows XP, Windows Vista and Windows 7/8/10) for comfortable setup and visualisation. For smooth operation of modules with CAN interfaces, use the PEAK USB-to-CAN dongle. All required drivers are included and will be installed during startup. This download includes:
... and the demo versions of:
You can start those demo versions up to 25 times for free. To buy the full licence please visit the HBM shop or ask your local HBM representative. Date: 01/2019
|
Version: 1.52
|
Size: 165 MB
| Multilanguage | |||
PME Firmware for hardware version 1.xx
For PME hardware version 1.xx (MP01-MP70) and all MP85/DP! For newer devices, please use the PME firmware for hardware version 2.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:
Date: 05/2007 | Version: HW1 | Size: 887 KB | Multilanguage | |||
PME Firmware for hardware version 2.xx
For PME hardware version 2.xx (MP01-MP70) and all MP85A/ADP! For older devices, please use the PME firmware for hardware version 1.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:
Date: 12/2016
|
Version: HW2
|
Size: 2 MB
| Multilanguage | |||
PME MP85ADP(-S) Example Project
Program example to the communication of the HBM process-controller MP85 with a Siemens Siemens CPU317-2 DP: Date: 07/2015 | Size: 2 MB | Multilanguage | |||
PME MP85ADP(-S) Example Project
Example-Sequence to read and write consitent data as well an example to read and write the workpiece-id via Profibus-DPV1 with Siematic Step7: Date: 07/2010 | Size: 6 MB | Multilanguage | |||
PME MP85ADP(-S) Profinet-integration
This is an instruction for integrating a MP85DP in a profinet network by using the Hilscher gateway NL51N-DPL, which converts Profibus to Profinet. It shows how to configure the Hilscher gateway, which is able to transmit cyclic data, and establish a profinet connection (RT). Furthermore, it is shown how to transmit acyclic data via the gateway by using the profibus container. In this example, the workpiece id of the MP85 is changed by our TIA PLC program.
Date: 02/2020 | Size: 197 MB | Multilanguage | |||
PME Profibus DP
PROFIBUS DP master file for PME: (MP30DP, MP55DP, MP60DP, MP70DP, MP70DPS7,MP85MP). German version: GSD file, English version: GSE file. Date: 07/2013 | Version: 1.20 | Size: 30 KB | Multilanguage | |||
Repair-instruction to fix Boot-errors on the GK7000 Display-Terminal
This instruction can be used to repair the GK7000 display-terminal in case if a boot-error on the GK7000 occurs. For fixing the error a SD-HD card is needed. This card must have a capacity of 4 GB or 8 GB. SD cards with less/more capacity are not supported. Date: 05/2019 | Size: 23 MB | Multilanguage | |||
Sequence for reading the curve memory via ProfibusDPV1 using Simatic Step7
The basic sequence of transmission of measured value (Float data format) from the MP85ADP curve memory via the Profibus-DP interface to a master (e.g. Siemens PLC) is shown in this file. Date: 07/2015 | Size: 926 KB | Multilanguage | |||