Clip - The inexpensive and perfect solution for industrial measurements

Analogue clip-Electronics for industrial applications

The clip-Electronics provide the inexpensive and perfect solution to industrial measurements. It's simply child's play to 'clip-on', modules directly to DIN rails, mounted in a control cabinet. With terminals accessible from the front and the functional diagram shown on each module, the system is extremely user friendly.

The complete flexibility of the system combined with the ease of use, results in the ultimate solution in measurement and control. And if you require a suitable system for operation in an aggressive industrial environment - we can provide - as clipIG system - an inexpensive system, using standard modules mounted in a robust housing sealed to IP65. We can also supply many other configurations on request. Do you have an application? We are ready to help you.

Clip modules

AE101: DC amplifier for strain gauge full bridges; for static and dynamic measurements (<6kHz); selectable excitation voltage; 0.1 ... 8mV/V measuring range

AE301: CF amplifier (600Hz) for strain gauge full bridges; very high zero point stability; up to 4 strain gauge transducers can be operated in parallel; 0.03% typ. linearity error; 0.2 ... 8mV/V measuring range

AE501: CF amplifier (4.8 kHz) for inductive half and full bridges; 8 ... 400mV/V measuring range

GR201: Dual limit switches with 2 separate inputs; reference voltage adjustable between ?0V and +10V; switching direction, hysteresis and switching time can be selected

TS101: Automatic tare and store unit; acquisition of peak values and instantaneous values; envelope curve function selectable

EM201, EM201K2: Single and/or dual find stage for +20mA or +4 ...+20mA current output; permissible load resistance <500 Ohm

NT101A, NT102A: Power supply for modules (230V, 115V/50 ... 60Hz); up to 4 modules can be connected (15V= / max. 650mA); with overload protection

Key Features

  • Amplifier and additional units for strain gage full bridges and inductive half and full bridges
  • Modules for mounting onto support rails to DIN EN 50022
  • Accuracy class 0.1
  • Adjustment via DIP switches and potentiometers
  • Clip IG industrial amplifier (aluminium-die-cast enclosure) IP65
  • Intrinsically safe [EEx ia]IIC measurement circuit with safety barriers



In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.

ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.

The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me

Start your inquiry

Ask your HBM Sales Engineer

Please send me

Start your inquiry

Individual offer

Technical advice

Fast response