Z6 Bending Beam Load Cell: The Market Standard for Precision and Robustness in the Weighing Range from 5 kg to 1 t

The precise Z6 bending beam load cell, developed by HBM in 1972, has been continuously optimized for decades. Z6 is based on the strain gauge technology. It is available in nine different versions with maximum capacities that range from 5 kg to 1 t. The load cell with the characteristic bellows has become a worldwide standard, with millions of load cells having been sold. It is employed in platform and conveyor scales for dosing and level measurement as well as in weighing modules that, for instance, are used for tank weighing applications. The metal bellows protects the load cell against the ingress of moisture. The Z6 load cell has been optimized for connection in parallel. An IECEx-ATEX-compliant explosion-proof version is also available.

  • Accuracy class (OIML): up to C6
  • Nominal load: from 5 kg to 1 t
  • Degree of protection: IP 68

Precise

  • D1, C3, C4, C5, and C6 accuracy classes according to OIML
  • Robust 6-wire configuration for compensation of resistance variations
  • Excellent off-center load behavior with a low sensitivity tolerance and output resistance


Precise measurement results
owing to certified, precise load cell technology

Robust

  • Electro-polished stainless-steel measuring body
  • IP68 (100 h, 1 m water column)
  • Hermetically sealed metal bellows
  • EMC tested per EN 45501:2015
  • Load cells and mounting aids made of stainless steel

Continuously reliable weighing

Flexible

  • Different maximum capacities are available: 5 kg, 10 kg, 20 kg, 30 kg, 50 kg, 100 kg, 200 kg, 500 kg, and 1 t
  • Metrological approvals: OIML, NTEP (USA), NMIA (Australia), Russia
  • Explosion-proof versions are available (IECEx/ATEX, FM (USA), EAC)
  • Cable lengths range from 3 to 20 meters
  • Cable can be cut to length owing to the 6-wire configuration


Versatile use
due to high variability and adaptability

How about something a little more rugged?

For use in applications that require high hygiene and robustness, the new Z6R bending beam load cell is available. Compatible with the proven Z6 load cell, optimized for use in harsh environments, Z6R is setting new standards.

Click here to learn more about the new Z6R

Explosion-protected version available

Optionally available: 

  • Ex-protection designs as per ATEX and IECEx

Product Literature

Title / DescriptionLanguage
Data Sheets
French
English
German
Portuguese
Spanish
Italian
Russian
Korean
Japanese
Simplified Chinese
Brochures
English
German
Italian
Operating Manuals
Italian
Spanish
English, German, French
Russian
Certificates
Multilanguage
English
German
English
English
German
English
Declaration of Conformity

IS / I,II,III / 1 / ABCDEFG

English
Russian
Russian
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
Explosion Protection: Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese

1 Ex ia IIC T6/T4 Gb X / Ex ia IIIC T125°C Db X

 

English, German, Russian

2 Ex nA IIC T6/T4 Gc X / Ex tb IIIC T125°C Db X

 

English, German, Russian

Related products

WTX120
"Weighing Technology Excellence" with Profinet, EtherNet/IP, Profibus DP, or Modbus-TCP serial port and PanelX software!
Z6R - Robust Bending Beam Load Cell
The Z6R bending beam load cell is robust, easy to clean and compatible with the Z6 market standard.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response