Accurate measurement results owing to certified, precise load cell technology
Type Z7A Load Cells: Reliable Weighing up to 10 Metric Tons with Accuracy Class C3
The Z7A load cells are perfectly suited for use in tank weighers and batching scales as well as for level monitoring applications.
Due to their 6-wire configuration, they provide precise measurement results of up to accuracy class C3, even with a maximum capacity as high as 10 metric tons (in compliance with OIML R60).
The robust Z7A load cells allow for easy integration owing to their large measuring body and ensure the stability required during operation. In addition, explosion proof IECEx-ATEX designs are (optionally) available.
- Accuracy classes: D1, C3
- Degree of protection: IP67
- Maximum capacity: 500 kg to 10 metric tons
Precise
- Accuracy classes: D1, C3
- Robust 6-wire configuration to compensate for resistance variations

Robust
- IP67 degree of protection
- Galvanized steel (measuring body)

Consistently reliable weighing
Flexible
- Different maximum capacities (500 kg, 1 t, 2 t, 5 t, and 10 t) are available
- The cable can be cut to length owing to its 6-wire configuration
- Various cable lengths are available
- Explosion proof IECEx-ATEX designs are optionally available

Versatile use
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Z7A - Data Sheet | English | |||
Z7A - Datenblatt | German | |||
Z7A - Prospetto dati | Italian | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
Z7A - Istruzioni di montaggio | Italian | |||
Z7A - Manual de operação | Portuguese | |||
Z7A - Mounting instructions | French, German, English | |||
Certificates | ||||
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X | German | |||
EU-Type Examination Certificate – BVS 13 ATEX E 108 X | English | |||
Z7 - OIML Certificate | English | |||
Z7 - Test Certificate | English, German | |||
Declaration of Conformity | ||||
Z7A - EU Declaration of Conformity | Multilanguage | |||
Explosion Protection: Declaration of Conformity | ||||
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity
Ex IIG for zone 1 and Ex IID for zone 21 | Multilanguage | |||
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - EU Declaration of Conformity
Ex IIG for zone 2 and Ex IID for zone 22 | Multilanguage | |||
Explosion Protection: Safety Instructions | ||||
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions
II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db | English, German, Spanish, French, Italian, Portuguese | |||
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions
II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67 II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67 | English, German, Spanish, French, Italian, Portuguese | |||
CAD Drawings and CAD Models
Order Numbers
1-Z7AD1/500KG
1-Z7AD1/1T
1-Z7AD1/2T
1-Z7AD1/5T
1-Z7AD1/10T
1-Z7AC3/2T
1-Z7AC3/5T
1-Z7AC3/10T