Precise measurement results owing to certified, precise load cell technology
The BLC load cell is no longer produced and will be replaced by HLC. Remaining stock is still available.
BLC Legal for Trade Load Cell
The BLC load cell is a legal for trade load cell with maximum capacities from 550 kg up to 1.76 t. This load cell type provides an accuracy of D1 and C3 (OIML). Its robust design (IP67) and the noise insensitive 6-wire technique of the load cell make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tank weighing.
Key Features
- Small dimensions
- Stainless steel
- Meets EMC standards (EN 45 501)
- Complies with OIML R60 regulations up to 3000 d
- Protection class IP 67
Nominal load | 550 kg ... 1.76 t |
Accuracy class | D1, C3 |
Material | stainless steel |
Precise
- Accuracy classes: D1, C3
- Robust 6-wire configuration for compensation of resistance variations

Robust
- IP67 degree of protection
- Meets EMC requirements per EN 45501
- Load cell made of stainless steel

Continuously reliable weighing
Flexible
- Different maximum capacities are available: 550 kg, 1.1 t, 1.76 t
- Cable can be cut to length owing to the 6-wire configuration
- Low mounting height

Versatile use
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
BLC - Data Sheet | English | |||
BLC - Datenblatt | German | |||
BLC - Prospetto dati | Italian | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
HLC, BLC, ELC - Mounting instructions | French, German, English | |||
Certificates | ||||
BLC - Test Certificate TC2163 | English | |||
Declaration of Conformity | ||||
HLC, BLC, ELC - EU Declaration of Conformity | Multilanguage | |||
HLC, BLC, ELC - Pattern Approval Zert. Russland No. 21177-13 (CN) | Russian | |||
HLC, BLC, ELC - Pattern Approval Zert. Russland No. 21177-13 (DE) | Russian | |||
CAD Drawings and CAD Models
Order Numbers
1-BLCB1C3/550KG-1
1-BLCB1C3/1.1T-1
1-BLCB1C3/1.76T-1