The stainless steel C2 load cell is available with maximum capacities from 50 kg to 50 t and accuracies of 0.1 % or 0.2 %. The robust load cell is distinguished by its high permissible sustained load and low profile.

Key Features

  • Load cells made of corrosion-resistant materials
  • Small deflection
  • High permissible dynamic load
  • Six-wire circuit
  • Low profile
  • Meets EMC requirements according to EN 45 501
  • Explosion proof version acc. to ATEX95 optional

Nominal load

50 kg / 100 kg / 200 kg / 500 kg / 1 t / 2 t / 5 t / 10 t / 20 t / 50 t

Accuracy class

0,1 % / 0,2 % (50kg nominal load)

Approvals

Ex, GOS

Protection class

EMC approved

Material

Stainless steel

Product Literature

Title / Description Language
Data Sheets
English
Japanese
German
Italian
Brochures
English
German
Mounting Instructions
Italian
French, German, English
Certificates
Multilanguage
Declaration of Conformity
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
Multilanguage
Explosion Protection: Safety Instructions

C16, C2, U2A, RTN

French, Italian, English, German, Spanish, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7 2t, Z16

Italian, English, German, Spanish, French, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7 2t

English, German, Russian

C16, C2, U2A, RTN

English, German, Russian

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage

Order Numbers

1-C2/50KG
1-C2/100KG
1-C2/200KG
1-C2/500KG
1-C2/1T
1-C2/2T
1-C2/5T
1-C2/10T
1-C2/20T
1-C2/50T

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response