U2A Legal-For-Trade Tension and Compression Load Cell U2A Legal-For-Trade Tension and Compression Load Cell | HBM

U2A Legal-For-Trade Tension/Compression Load Cell

The U2A load cell has proven to be useful in thousands of applications and is available with maximum capacities ranging between 50 kg and 20 t. The variants with 500 kg, 1 t, 2 t, and 5 t maximum capacity meet the D1 accuracy class. Additionally, the U2A load cell is available with other maximum capacities and accuracy classes (0.1 and 0.2). 

Compliance with the D1 accuracy class allows utilization in Class III scales with a resolution of up to 1,000 divisions in compliance with OIML R60. These can, for example, include suspended tanks, conveyor or batching scales, or hybrid scales. Another major field of application is found in gravimetric level measurement.

  • Accuracy classes: D1, 0.1 %, 0.2 % (depending on the maximum capacity)
  • Maximum capacity: 50 kg / 100 kg / 200 kg / 500 kg / 1 t/ 2 t / 5 t / 10 t /20 t
  • Principle of measurement: Strain-gauge full bridge in 6-wire configuration
  • Version: Tension/compression load; preferred direction: Tension
  • Degree of protection: IP67

Compact and robust

  • Flat and space-saving design: starting from 50 mm diameter
  • Stainless steel
  • Protected against dust and water in compliance with IP67
  • Broad operating temperature, ranging from –30 °C to optionally +120 °C
  • Ex-version available as an option (IECEx-ATEX and EAC zone)

Versatile use in harsh environments

Easy to mount

  • Knuckle eyes are available as an option: Ideal force application through self-restoring design
  • The load cell can be screw-mounted with an integrated adapter to reduce the height of construction

Swift and convenient integration with your system 

Precise weighing

  • Complies with the requirements of the D1 accuracy class according to OIML R60 (500 kg, 1 t, 2 t, 5 t maximum capacity)
  • Accuracy classes: 0.1 % (100 kg, 200 kg, 10 t, 20 t maximum capacity) and 0.2% (50 kg maximum capacity)
  • 6-wire configuration allows connection of long cables

For use with legal-for-trade Class III scales – and many other applications with suspended goods or tanks

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Knuckle eyes and mounting accessories available

For optimum force transmission, upper and lower knuckle eyes are available as accessories.

Further information can be found in the data sheet.

U2A Product Literature

Title / DescriptionLanguage
Data Sheets
U2A - Data Sheet English
U2A - Datenblatt German
U2A - Prospetto dati Italian
U2A - データシート Japanese
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Mounting Instructions
U2A - Mounting instructions French, German, English
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
NEPSI Certificate English, Chinese
U2A - OIML Certificate English
U2A - Test Certificate English, German
Declaration of Conformity
U2A - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese
HBMshop See prices, availability and get an instant quote.