Z4A force transducers comply even with the most demanding accuracy requirements. A DKD calibration can be made on request to account for the transducer’s optimum classification according to EN 10002-3 (version Z4A-G) (class 00, class 05 for 500kN).

The transducers are to be used for high precision measurements of tensile and compressive forces and for force comparison measurements (force standard). One additional feature is the innovative compensation method enabling bending moments and the effects of transverse forces to be minimised.

The Z4A is also fit for industrial applications, and may be used, e.g., if one transducer enables several force ranges to be covered, thus, saving the time and cost for transducer replacement. The transducers are available for several nominal measuring ranges in steps from 0...20kN to 0...500kN.

Max. operating force [%]150
Nominal temp. range [°C]+10...+40
Protection systemIP 67
Materialtempered steel
Direction of forcetensile / compressive
Nominal force20 kN, 50 kN, 100 kN, 200 kN, 500 kN
Nominal sensitivity [mV/V]2

Key Features

  • Force transducer with maximum accuracy for use as calibration standard
  • Classification option by device classes with DKD calibration certificate according to ISO 376
  • Transfer standard in international force reference
  • Force standard + DKD calibration certificate from HBM
  • Good long-term stability

Z4A Product Literature

Title / Description Language
Data Sheets
French
Italian
English
German
Italian
Mounting Instructions
Italian
German, French, English
EU Declaration of Conformity
Multilanguage

Order Numbers

1-Z4A/20KN
1-Z4A/50KN
1-Z4A/100KN
1-Z4A/200KN
1-Z4A/500KN

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Individual offer

Technical advice

Fast response