Epoxy resin adhesive for strain gages

Can be used with all types of strain gages

Storage time(dry): 12 months in refrigerator (+7°C)

Application temperature range: -70°C ... +150°C with zero-point related measurements (static) and with non zero-point related measurements (dynamic).

Contents per package:

  • 2 bottles (20ml each)
  • temperature resistant polyimide tape
  • Fluoropolymer release film
  • silicone rubber
  • safty data sheet, application guide

Key Features

  • Can be used with all types of strain gages
  • Low viscosity

Product Literature

Title / Description Language
Instructions for use
English, German, French
Italian
Download: Technical Article / White Paper
English

Order Numbers

1-EP150

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response

HBMshop See prices, availability and get an instant quote.