EP310N: Hot Curing Strain Gauge Adhesive | Easy-to-Use EP310N: Hot Curing Strain Gauge Adhesive | Easy-to-Use | HBM

EP310N: Hot Curing Adhesive for Smooth Surfaces or for Thin Layers

EP310N epoxy resin adhesive consists of two components and cures under heat and pressure. It is suitable for strain gauge installation for experimental tests usage, with extended temperature requirements and for transducer construction.

The adhesive is very easy to handle, which makes achieving very thin adhesive layers possible . The two individual components are delivered in pre-measured mixing ratio quantities, so there is no need to weigh them.

Notice: EP310N is suitable for smooth surfaces only.

  • EP310N: hot curing adhesive with curing time of 0.5 hours at 200°C (392°F), 1 hour at 180°C (356°F), 3 hours at 150°C (302°F)

 

Buy EP310N epoxy resin two-component adhesive now from the online shop:

  • 1-EP310N: 2 re-sealable bottles with component A (60 ml) and component B (30 ml)
    Enough for around 300 strain gauges*. The accessories required for the installation (fluoropolymer release film, pressure cushions, dispensing bottles with brush for applying adhesive, heat-resistant adhesive tape, instructions for use, safety data sheet) are included in the scope of supply.

          Buy Now

*The specified quantities are approximate recommended values only, as adhesive consumption also partly depends on the size of the strain gauges being used.

Silicone Rubber

To cure the adhesive, it is necessary to apply pressure to the measuring point. Silicone mats are inserted to ensure that the pressure, which is applied with a pressure device, is distributed evenly.

These are included with the purchase of the adhesives and can be reordered. Strain gauges already coated with adhesive are delivered without silicone mats. These can be purchased separately.

Order Number: 1-SILICONERUBBER

Documents EP310N

Title / DescriptionLanguage
Data Sheets
Dehnungsmessstreifen - Katalog German
Strain Gauges - Catalogue English
Тензорезисторы - катало́г Russian
Instructions for use
EP310N - Instructions for use English, German, French
Safety Instructions
EP310N-A - Safety instructions Multilanguage
EP310N-B - Safety instructions Multilanguage
Declaration of Conformity
Strain Gauges and Accessories - Statement of Compliance English
HBMshop See prices, availability and get an instant quote.